- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
C @VR=0V0.26 pF
-
ConfigurationReverse series pair
-
IF max110 mA
-
VF0.25 V
-
VR max4 V
| Recommended | ||
|
OPN
|
BAT1504RE6152HTSA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low inductance Ls = 1.5 nH (typical)
- Low capacitance C = 0.27 pF (typical) at 1 MHz
- Industry standard SOT23 package (2.9 mm x 2.4 mm x 1 mm)
- Pb-free (RoHS compliant)