Active
RoHS Compliant
Lead-free

BAT15-04R

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAT15-04R
BAT15-04R
ea.

Product details

  • C @VR=0V
    0.26 pF
  • Configuration
    Reverse series pair
  • IF max
    110 mA
  • VF
    0.25 V
  • VR max
    4 V
OPN
BAT1504RE6152HTSA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This Infineon RF Schottky diode is silicon low barrier N-type device with an integrated guard ring on-chip for over-voltage protection. Its low barrier height, low forward voltage and low junction capacitance make BAT15-04R a suitable choice for mixer and detector functions in applications which frequencies are as high as 12 GHz.

Features

  • Low inductance Ls = 1.5 nH (typical)
  • Low capacitance C = 0.27 pF (typical) at 1 MHz
  • Industry standard SOT23 package (2.9 mm x 2.4 mm x 1 mm)
  • Pb-free (RoHS compliant)

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }