Feb 10, 2026
Business & Financial Press
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Feb 10, 2026
Business & Financial Press
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
Heating ventilation and air conditioning (HVAC)
High reliability and performance for HVAC systems
-
On this page
Browse by category
Residential heat pumps
Smart residential heat pump systems with sensing, control, and connectivity
Commercial heat pumps
Infineon's reliable solutions for your heat pump system to cool and heat commercial and industrial spaces
Commercial HVAC system
Semiconductors for commercial HVAC motor control systems
Residential air conditioning
Residential heating, ventilation, and air conditioning systems: Smart and efficient cooling
About
High reliability for preservation of critical data without compromising performance eliminates the need for back-up batteries or super capacitors, provides unlimited (nonvolatile) write cycles at the bus speed and instantly captures data on power loss.
At Infineon, we understand the need for high reliability, high availability, and performance required for a RAID. RAID is a technique that combines multiple physical disks into one or more logical units for the purpose of making it a high-density data storage with data redundancy, data integrity, performance improvement or all of these. RAID controller cards are the data storage devices used to manage hard disk drives or solid-state drives.
Our non-volatile SRAM (nvSRAM) and Ferroelectric RAM (F-RAM) are commonly used in these RAID card applications to keep track of the data packets while it transfers between the host and storage system, otherwise known as write journaling. If the system loses power while writing, the journal information is read back at next power cycle to identify any data that was not yet written. Parallel nvSRAM and serial Quad SPI.
F-RAMs are preferred over other non-volatile memories due to their fast write speeds, high endurance and ability to capture data instantly on power loss without the use of any power backup.
The main challenges for HVAC in urban farms are highly energy-efficient solutions to provide optimized operations while constantly and precisely regulating the indoor environment to provide the best growth conditions resulting in the best quality products. The Infineon HVAC portfolio is the perfect fit for urban farming applications due to the broad coverage of Infineon MOSFET and IC technology as well as the great versatility enabled by highly integrated motor control solutions.
High reliability for preservation of critical data without compromising performance eliminates the need for back-up batteries or super capacitors, provides unlimited (nonvolatile) write cycles at the bus speed and instantly captures data on power loss.
At Infineon, we understand the need for high reliability, high availability, and performance required for a RAID. RAID is a technique that combines multiple physical disks into one or more logical units for the purpose of making it a high-density data storage with data redundancy, data integrity, performance improvement or all of these. RAID controller cards are the data storage devices used to manage hard disk drives or solid-state drives.
Our non-volatile SRAM (nvSRAM) and Ferroelectric RAM (F-RAM) are commonly used in these RAID card applications to keep track of the data packets while it transfers between the host and storage system, otherwise known as write journaling. If the system loses power while writing, the journal information is read back at next power cycle to identify any data that was not yet written. Parallel nvSRAM and serial Quad SPI.
F-RAMs are preferred over other non-volatile memories due to their fast write speeds, high endurance and ability to capture data instantly on power loss without the use of any power backup.
The main challenges for HVAC in urban farms are highly energy-efficient solutions to provide optimized operations while constantly and precisely regulating the indoor environment to provide the best growth conditions resulting in the best quality products. The Infineon HVAC portfolio is the perfect fit for urban farming applications due to the broad coverage of Infineon MOSFET and IC technology as well as the great versatility enabled by highly integrated motor control solutions.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in with our development tools
Re-use of our embedded software libraries to get started