TRENCHSTOP™ 5 WR6
TRENCHSTOP™ 5 WR6
650 V TRENCHSTOP™ 5 WR6 in TO-247-3-HCC package
The TRENCHSTOP™ 5 WR6 family of discrete devices is optimized for residential, commercial aircon PFC, and welding applications. It offers very low conduction and switching losses and enables a more reliable system design with the new increased creepage and clearance distances.
- Improved reliability
- Low conduction losses
- High creepage and clearance
- Low switching losses
Products
About
TRENCHSTOP™ 5 WR6 products offer the lowest VCE(sat) 1.4 V at 25°C and feature a monolithically integrated diode. In addition, they feature the lowest ESW and high creepage and clearance package.
The benefits of these products are an improved price-performance ratio as well as a diode optimized for PFC and welding applications.
Lowest switching losses and improved reliability against package contamination are also among the features of the product family.
The TO-247-3-HCC (high creepage and clearance) package design offers improved reliability against package contamination. The improved price-performance ratio and more reliable package design allow customers to reduce their total cost of ownership while enabling higher switching frequency in their innovation. This extended product portfolio with the TO-247-3-HCC package sets an industry standard what we expand for further applications.
TRENCHSTOP™ 5 WR6 products offer the lowest VCE(sat) 1.4 V at 25°C and feature a monolithically integrated diode. In addition, they feature the lowest ESW and high creepage and clearance package.
The benefits of these products are an improved price-performance ratio as well as a diode optimized for PFC and welding applications.
Lowest switching losses and improved reliability against package contamination are also among the features of the product family.
The TO-247-3-HCC (high creepage and clearance) package design offers improved reliability against package contamination. The improved price-performance ratio and more reliable package design allow customers to reduce their total cost of ownership while enabling higher switching frequency in their innovation. This extended product portfolio with the TO-247-3-HCC package sets an industry standard what we expand for further applications.