Apr 22, 2026
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
Apr 22, 2026
Business & Financial Press
Apr 15, 2026
Business & Financial Press
Apr 13, 2026
Business & Financial Press
Mar 24, 2026
Overview
Infineon offers a broad range of 3D magnetic Hall effect sensors with features optimized for high-performance automotive, industrial, and commercial applications.
Key Features
- High-accuracy
- Low power consumption
- Small package size
- Versatile temperature range
- Suitable for various applications
- Different sizes available
Applications
Products
About
A 3D magnetic position sensor is a valuable device that can detect the strength of a magnetic field on x-, y-, and z-axes. It can measure three-dimensional, linear, angular, and rotational movements and transmit the data via an output interface. 3D magnetic sensors can provide accurate measurements and only require a small amount of power to operate. Infineon offers 3D magnetic Hall effect sensors specifically designed for use in automotive, industrial, and commercial applications. Found in everything from gear shifts and joysticks to power tools and smart home appliances, we offer a broad range of sensors with features optimized for high-performance applications with respect to price and size. All products in the Infineon 3D Hall sensor family feature a small package, ultra-low-power mode for low power consumption, as well as a standard 2-wire digital I²C interface. Additional features of our 3D sensors include a versatile temperature range, availability in various sizes, including a miniaturized version for compact applications, and 3D magnetic flux density sensing of ±160 mT.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for sensor products.
3D position sensors are also known as 3D Hall effect sensors because they operate using Hall technology. The Hall effect, a longstanding method of magnetic field measurement, achieves measurable voltage by placing a magnet perpendicular to a flat conductor. Charge carriers – which carry current throughout the conductor – get disrupted by the magnet’s magnetic field, and their protons and electrons jump to opposite sides. With the positive and negative charges separated, a meter can quantifiably measure the conductor’s voltage. A 3D Hall-effect position sensor linked with a magnet relays signals when the magnetic field’s power changes. Whether for determining proximity, angle, or rotation, changes to the magnetic field’s strength indicate position changes or abnormalities to the magnetic sensor via the Hall effect, which then get sent to the operating system.
Infineon XENSIV™ TLI493D-A2B6 and TLV493D-A1B6 3D magnetic Hall effect sensors offer particularly low power consumption, a compact footprint, and high-accuracy magnetic field measurement. With a low quiescent current of 7 nA in standby mode, this tiny 3D magnetic field sensor can offer extended battery life and battery charging cycles.
On the other hand, Infineon’s XENSIV™ TLI493D-A2B6 sensor is blazing trails across new industrial and commercial use cases, powering human-machine interfaces like joysticks, push buttons, and appliances, and bringing enhanced position control to robotics. Using similarly limited power and providing an extremely small footprint output, its neighbor the TLE493D-W2B6 3D magnetic sensor, contains a specific wakeup functionality that, by helping its overall system save power, proves especially valuable for battery-driven applications.
Infineon magnetic 3-axis Hall effect sensors are gradually seeing more and more usage in automotive, industrial, and consumer applications. In automotive applications, these sensors enable control in the passenger compartment as well as under the hood with three-dimensional measurement capabilities and high temperature range durability. The most common automotive use cases for 3D magnetic position sensors are in top column modules (TCM), gear sticks, and HDI functionalities such as scroll wheels, seat adjustment, and HVAC control. With linear magnetic range requirements that can be set up to ±160 mT, 3D sensors can also control elements for infotainment/navigation systems and multifunctional steering wheels.
3D magnetic sensors are also used in a number of industrial and commercial settings. Human-machine interfaces like joysticks and ergonomic push buttons rely on data generated by a 3D Hall effect sensor and magnet system. In labs and factories, 3D magnetic sensors allow for the precise control of robots and drones. They also bring anti-tampering protection to smart meters and have even made their way to individual products, now being used in domestic appliances, power tools, and wearable electronic personal care devices.
In this section, you will find informative and engaging online webinars about magnetic position sensors. From the fundamentals of magnetic position sensors to their practical implementation in real-world applications, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Precision Meets Performance: XENSIV™ magnetic position sensors for industrial automation & consumer applications
Unlock ultra-low power precision and extended efficiency, battery life and performance in any design. Transform your next-generation products with XENSIV™ magnetic position sensors - the key to unlocking superior performance across gaming controllers, robotics, power tools, smart home devices, and industrial automation. Discover how our ultra-low power magnetic sensing technology can optimize motor control and motion sensing applications while significantly extending battery life.
A 3D magnetic position sensor is a valuable device that can detect the strength of a magnetic field on x-, y-, and z-axes. It can measure three-dimensional, linear, angular, and rotational movements and transmit the data via an output interface. 3D magnetic sensors can provide accurate measurements and only require a small amount of power to operate. Infineon offers 3D magnetic Hall effect sensors specifically designed for use in automotive, industrial, and commercial applications. Found in everything from gear shifts and joysticks to power tools and smart home appliances, we offer a broad range of sensors with features optimized for high-performance applications with respect to price and size. All products in the Infineon 3D Hall sensor family feature a small package, ultra-low-power mode for low power consumption, as well as a standard 2-wire digital I²C interface. Additional features of our 3D sensors include a versatile temperature range, availability in various sizes, including a miniaturized version for compact applications, and 3D magnetic flux density sensing of ±160 mT.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for sensor products.
3D position sensors are also known as 3D Hall effect sensors because they operate using Hall technology. The Hall effect, a longstanding method of magnetic field measurement, achieves measurable voltage by placing a magnet perpendicular to a flat conductor. Charge carriers – which carry current throughout the conductor – get disrupted by the magnet’s magnetic field, and their protons and electrons jump to opposite sides. With the positive and negative charges separated, a meter can quantifiably measure the conductor’s voltage. A 3D Hall-effect position sensor linked with a magnet relays signals when the magnetic field’s power changes. Whether for determining proximity, angle, or rotation, changes to the magnetic field’s strength indicate position changes or abnormalities to the magnetic sensor via the Hall effect, which then get sent to the operating system.
Infineon XENSIV™ TLI493D-A2B6 and TLV493D-A1B6 3D magnetic Hall effect sensors offer particularly low power consumption, a compact footprint, and high-accuracy magnetic field measurement. With a low quiescent current of 7 nA in standby mode, this tiny 3D magnetic field sensor can offer extended battery life and battery charging cycles.
On the other hand, Infineon’s XENSIV™ TLI493D-A2B6 sensor is blazing trails across new industrial and commercial use cases, powering human-machine interfaces like joysticks, push buttons, and appliances, and bringing enhanced position control to robotics. Using similarly limited power and providing an extremely small footprint output, its neighbor the TLE493D-W2B6 3D magnetic sensor, contains a specific wakeup functionality that, by helping its overall system save power, proves especially valuable for battery-driven applications.
Infineon magnetic 3-axis Hall effect sensors are gradually seeing more and more usage in automotive, industrial, and consumer applications. In automotive applications, these sensors enable control in the passenger compartment as well as under the hood with three-dimensional measurement capabilities and high temperature range durability. The most common automotive use cases for 3D magnetic position sensors are in top column modules (TCM), gear sticks, and HDI functionalities such as scroll wheels, seat adjustment, and HVAC control. With linear magnetic range requirements that can be set up to ±160 mT, 3D sensors can also control elements for infotainment/navigation systems and multifunctional steering wheels.
3D magnetic sensors are also used in a number of industrial and commercial settings. Human-machine interfaces like joysticks and ergonomic push buttons rely on data generated by a 3D Hall effect sensor and magnet system. In labs and factories, 3D magnetic sensors allow for the precise control of robots and drones. They also bring anti-tampering protection to smart meters and have even made their way to individual products, now being used in domestic appliances, power tools, and wearable electronic personal care devices.
In this section, you will find informative and engaging online webinars about magnetic position sensors. From the fundamentals of magnetic position sensors to their practical implementation in real-world applications, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Precision Meets Performance: XENSIV™ magnetic position sensors for industrial automation & consumer applications
Unlock ultra-low power precision and extended efficiency, battery life and performance in any design. Transform your next-generation products with XENSIV™ magnetic position sensors - the key to unlocking superior performance across gaming controllers, robotics, power tools, smart home devices, and industrial automation. Discover how our ultra-low power magnetic sensing technology can optimize motor control and motion sensing applications while significantly extending battery life.