- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
Overview
Infineon offers a comprehensive product portfolio of contactless and dual-interface security controllers suitable for applications such as payment, transport ticketing, and government ID projects worldwide. Infineon advocates for open, non-proprietary standards to combine transit ticketing with identification, payment, and other applications. The contactless competence center drives innovation at all levels of the contactless technology chain, and customers can look forward to dependable sourcing, market-leading technologies, and future-proof security technologies.
Benefits
- 16 to 32-bit CPU
- CC EAL6+ high
- EMVCo
- SOLID FLASH™
- Integrity Guard
- Coil on Module
Applications
Products
About
Infineon is a trusted partner for payment applications with a proven track record worldwide. Over the past six years, we have consolidated our leading position in the payment IC market. Our wide range of high-performance security controllers is enabling emerging payment applications through best-in-class contactless performance and seamless integration with hundreds of reader systems from different manufacturers across all regions. Bundling our contactless system expertise, our contactless competence center is committed to driving innovation at all levels of the contactless technology chain, including the launch of metal cards on the market.
Highlights of our offering include our future-proof security technologies, innovative Coil on Codule (CoM) packaging to simplify contactless card production for diverse use cases, and turnkey SPA modules to convert accessories and wearables into payment devices. Reflecting our commitment to advancing security technologies, we have successfully launched the groundbreaking and industry-first 28 nm product (SLC26), demonstrating our dedication to innovation.
Infineon is firmly positioned as a trusted partner to transport ticketing players around the world. Our broad, scalable portfolio of security controllers offering best-in-class contactless performance and security supports seamless contactless integration with hundreds of reader and media systems from different manufacturers worldwide. That is because here at Infineon, we understand the market need for open, non-proprietary, interoperable, and competitive solutions capable of combining transit ticketing with identification, payment, and other applications. Therefore, we are an active advocate of open, non-proprietary standards such as EMV, Calypso, and CIPURSE™.
Synergizing our contactless system expertise, our contactless competence center is committed to driving innovation at all levels of the contactless technology chain, including the market launch of metal cards.
Our customers can look forward to long-term, dependable sourcing coupled with market-leading technologies. Highlights include our future-proof security technologies and innovative Coil on Module (CoM) packaging to simplify contactless card production for diverse use cases.
Infineon offers a comprehensive product portfolio addressing all governmental ID project needs.
The dual-interface and contactless security crypto controllers are optimized for use in all government ID applications, from ePassports or electronic national IDs to demanding multi-application purpose documents.
All controllers integrate a contactless interface supporting ISO/IEC 14443 Type A and Type B. For advanced use cases, very high bit rates up to 6.8 MBit/s are integrated. The dual-Interface controller additionally integrates a UART (Universal support for an ISO/IEC 7816 based serial, contact-based smartcard interface).
To match the variety of project needs, the portfolio equally comprises several sophisticated controller architectures, from a 16-bit architecture based on the MCS® 251 instruction set up to high-performance 32-bit CPUs based on Arm® cores, all enhanced by Infineon Technologies’ cache and security technology. Powerful crypto coprocessors enable high-performance cryptography.
Infineon offers a variety of solutions for securing all types of digital assets and physical locations. Our products support USB and USB/NFC token, smart card, and key fob form factors, enabling many different application scenarios spanning secure data storage and encryption, digital signatures, physical access, logical access, biometric authentication, software monetization and protection, cold wallets, and many others.
For USB and USB/NFC applications, our ID key products are offered in easy-to-use dual-chip SMD packages with integrated security controller, USB, and NFC interface; while for smart card applications, we provide a security controller in contact-based, contactless (NFC), and dual-interface packages. The complete portfolio is designed to meet the requirements of international regulatory authorities and are fully certified in accordance with international security standards.
Infineon is a trusted partner for payment applications with a proven track record worldwide. Over the past six years, we have consolidated our leading position in the payment IC market. Our wide range of high-performance security controllers is enabling emerging payment applications through best-in-class contactless performance and seamless integration with hundreds of reader systems from different manufacturers across all regions. Bundling our contactless system expertise, our contactless competence center is committed to driving innovation at all levels of the contactless technology chain, including the launch of metal cards on the market.
Highlights of our offering include our future-proof security technologies, innovative Coil on Codule (CoM) packaging to simplify contactless card production for diverse use cases, and turnkey SPA modules to convert accessories and wearables into payment devices. Reflecting our commitment to advancing security technologies, we have successfully launched the groundbreaking and industry-first 28 nm product (SLC26), demonstrating our dedication to innovation.
Infineon is firmly positioned as a trusted partner to transport ticketing players around the world. Our broad, scalable portfolio of security controllers offering best-in-class contactless performance and security supports seamless contactless integration with hundreds of reader and media systems from different manufacturers worldwide. That is because here at Infineon, we understand the market need for open, non-proprietary, interoperable, and competitive solutions capable of combining transit ticketing with identification, payment, and other applications. Therefore, we are an active advocate of open, non-proprietary standards such as EMV, Calypso, and CIPURSE™.
Synergizing our contactless system expertise, our contactless competence center is committed to driving innovation at all levels of the contactless technology chain, including the market launch of metal cards.
Our customers can look forward to long-term, dependable sourcing coupled with market-leading technologies. Highlights include our future-proof security technologies and innovative Coil on Module (CoM) packaging to simplify contactless card production for diverse use cases.
Infineon offers a comprehensive product portfolio addressing all governmental ID project needs.
The dual-interface and contactless security crypto controllers are optimized for use in all government ID applications, from ePassports or electronic national IDs to demanding multi-application purpose documents.
All controllers integrate a contactless interface supporting ISO/IEC 14443 Type A and Type B. For advanced use cases, very high bit rates up to 6.8 MBit/s are integrated. The dual-Interface controller additionally integrates a UART (Universal support for an ISO/IEC 7816 based serial, contact-based smartcard interface).
To match the variety of project needs, the portfolio equally comprises several sophisticated controller architectures, from a 16-bit architecture based on the MCS® 251 instruction set up to high-performance 32-bit CPUs based on Arm® cores, all enhanced by Infineon Technologies’ cache and security technology. Powerful crypto coprocessors enable high-performance cryptography.
Infineon offers a variety of solutions for securing all types of digital assets and physical locations. Our products support USB and USB/NFC token, smart card, and key fob form factors, enabling many different application scenarios spanning secure data storage and encryption, digital signatures, physical access, logical access, biometric authentication, software monetization and protection, cold wallets, and many others.
For USB and USB/NFC applications, our ID key products are offered in easy-to-use dual-chip SMD packages with integrated security controller, USB, and NFC interface; while for smart card applications, we provide a security controller in contact-based, contactless (NFC), and dual-interface packages. The complete portfolio is designed to meet the requirements of international regulatory authorities and are fully certified in accordance with international security standards.