- Linear voltage regulators for automotive applications
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
May 20, 2026
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
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Quarterly Report
May 06, 2026
Browse by category
Small signal for industrial applications
-60 V to -150 V small signal P-channel MOSFETs and 60 V to 600 V small signal N-channel MOSFETs
Small signal MOSFETs for automotive applications
Welcome to Infineon's small signal MOSFET automotive grade website!
About
Infineon’s range of small power and small signal MOSFETS are available in a variety of low-profile packages including: SOT23, SOT223, SOT323, SOT363, SOT89, TSOP6, and SC59.
The product portfolio covers N-channel and P-channel enhancement mode MOSFETs, including -250 V to -12 V small signal MOSFETs, and N-channel depletion mode products:
- -12 V to -250 V P-channel enhancement mode (available in single and dual configurations)
- 20 V to 600 V N-channel enhancement mode (available in single and dual configurations)
- -20 V/20 V and -30 V/30 V complementary (P + N-channel) enhancement mode
- 60 V to 600 V N-channel depletion mode
A wide selection of products in industry-standard, space saving ultra-small packages, together with low on-resistance, ensure a perfect fit for all design challenges. Infineon offers a wide portfolio of devices and ensures the needed capacity to best address the needs of its customers.
With products qualified according to AEC-Q101 automotive and JEDEC industrial standards, these small signal P-channel MOSFETs and small signal N-channel MOSFETs are ideal for automotive and other quality-critical applications.
Additionally, easy MCU interfacing contributes to reduced design complexity.
Infineon offers high-performance products with the best price/performance ratio in the industry by using cost-effective packages combined with leading, reliable, and proven silicon technology.
The small signal/small power P-channel and N-channel MOSFETs simplify the design complexity for various of applications in the consumer industry market. The products are available in logic and normal level gate drive capability and feature a wide range of drain-source on resistance (RDS(on)) options.
The new products are good alternatives or replacements to existing P-channel and N-channel products and enable designers to improve performance while reducing the overall bill of materials.
Infineon’s small signal/small power MOSFET packages are optimized for various applications and circuits, such as low voltage drives, linear battery charger, battery protection, load switches, and DC-DC converters reverse polarity protection and many more.
Infineon’s range of small power and small signal MOSFETS are available in a variety of low-profile packages including: SOT23, SOT223, SOT323, SOT363, SOT89, TSOP6, and SC59.
The product portfolio covers N-channel and P-channel enhancement mode MOSFETs, including -250 V to -12 V small signal MOSFETs, and N-channel depletion mode products:
- -12 V to -250 V P-channel enhancement mode (available in single and dual configurations)
- 20 V to 600 V N-channel enhancement mode (available in single and dual configurations)
- -20 V/20 V and -30 V/30 V complementary (P + N-channel) enhancement mode
- 60 V to 600 V N-channel depletion mode
A wide selection of products in industry-standard, space saving ultra-small packages, together with low on-resistance, ensure a perfect fit for all design challenges. Infineon offers a wide portfolio of devices and ensures the needed capacity to best address the needs of its customers.
With products qualified according to AEC-Q101 automotive and JEDEC industrial standards, these small signal P-channel MOSFETs and small signal N-channel MOSFETs are ideal for automotive and other quality-critical applications.
Additionally, easy MCU interfacing contributes to reduced design complexity.
Infineon offers high-performance products with the best price/performance ratio in the industry by using cost-effective packages combined with leading, reliable, and proven silicon technology.
The small signal/small power P-channel and N-channel MOSFETs simplify the design complexity for various of applications in the consumer industry market. The products are available in logic and normal level gate drive capability and feature a wide range of drain-source on resistance (RDS(on)) options.
The new products are good alternatives or replacements to existing P-channel and N-channel products and enable designers to improve performance while reducing the overall bill of materials.
Infineon’s small signal/small power MOSFET packages are optimized for various applications and circuits, such as low voltage drives, linear battery charger, battery protection, load switches, and DC-DC converters reverse polarity protection and many more.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Enable success with our partner service offerings