- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
Overview
Infineon's P-channel MOSFETs are an attractive solution often used for load switching. The simplicity of P-channel solutions on the high side is beneficial in applications such as low-voltage drives and non-isolated points of loads in space-constrained systems. The simplified gate driving of P type MOSFETs as a high-side switches makes them a cost-effective solution.
Key Features
- Reduced design complexity
- Easy interface to microcontroller
- Fast switching
- Avalanche ruggedness
- Normal and logic-level availability
- Industry-standard packages
Applications
Products
About
Infineon's P-channel MOSFETs are available in a diverse range of voltage classes from –12 V to –250 V, catering to various design requirements. The P-channel enhancement mode MOSFETs simplify circuit design and optimize performance, making them ideal for low- and medium-power applications.
The P-channel MOSFETs, including the –12 V range, are perfectly suited for applications such as battery protection, reverse polarity protection, linear battery chargers, load switches, DC-DC converters, and low-voltage motor drives. In addition, P-channel MOSFETs such as the –30 V range are commonly used in consumer electronics, including notebooks, laptops, and cell phones, and offer a balance of performance and simplicity for your designs.
The –12 V and –20 V P-channel MOSFETs are available in industry-standard surface-mount power packages. The –30 V and –40 V options are optimized for broad availability through distribution partners.
Choose the perfect P-channel MOSFETs for your needs from the interactive product selector.
P-channel MOSFETs are available in a variety of packages, including D²PAK, DPAK, IPAK, I2PAK, PQFN, SOT-223, TO-220, TO-247, SOT-23, TSOP-6, and SuperSO8, among others.
Pick the right package for your design from the interactive product selector.
Infineon’s vast portfolio of P-channel MOSFETs are suitable for a wide range of industrial and automotive applications.
Industrial: P-channel MOSFETs are ideal for various industrial applications, including battery protection, reverse polarity protection, linear battery chargers, load switches, DC-DC converters, onboard chargers, motor control, and low- and medium-voltage motor drives.
Automotive: Infineon offers a wide selection of P-channel MOSFET products designed for automotive applications and that are AEC-Q101 qualified.
When used as high-side switches, N-channel MOSFETs require an isolated gate driver or a pulse transformer. The driver needs an additional power supply, while the transformer can sometimes produce incorrect conditions. On the other hand, P-channel MOSFETs can be easily driven as high-side switches with a simple level-shifter circuit, simplifying the circuit and reducing the overall cost.
Infineon's P-channel MOSFETs are available in a diverse range of voltage classes from –12 V to –250 V, catering to various design requirements. The P-channel enhancement mode MOSFETs simplify circuit design and optimize performance, making them ideal for low- and medium-power applications.
The P-channel MOSFETs, including the –12 V range, are perfectly suited for applications such as battery protection, reverse polarity protection, linear battery chargers, load switches, DC-DC converters, and low-voltage motor drives. In addition, P-channel MOSFETs such as the –30 V range are commonly used in consumer electronics, including notebooks, laptops, and cell phones, and offer a balance of performance and simplicity for your designs.
The –12 V and –20 V P-channel MOSFETs are available in industry-standard surface-mount power packages. The –30 V and –40 V options are optimized for broad availability through distribution partners.
Choose the perfect P-channel MOSFETs for your needs from the interactive product selector.
P-channel MOSFETs are available in a variety of packages, including D²PAK, DPAK, IPAK, I2PAK, PQFN, SOT-223, TO-220, TO-247, SOT-23, TSOP-6, and SuperSO8, among others.
Pick the right package for your design from the interactive product selector.
Infineon’s vast portfolio of P-channel MOSFETs are suitable for a wide range of industrial and automotive applications.
Industrial: P-channel MOSFETs are ideal for various industrial applications, including battery protection, reverse polarity protection, linear battery chargers, load switches, DC-DC converters, onboard chargers, motor control, and low- and medium-voltage motor drives.
Automotive: Infineon offers a wide selection of P-channel MOSFET products designed for automotive applications and that are AEC-Q101 qualified.
When used as high-side switches, N-channel MOSFETs require an isolated gate driver or a pulse transformer. The driver needs an additional power supply, while the transformer can sometimes produce incorrect conditions. On the other hand, P-channel MOSFETs can be easily driven as high-side switches with a simple level-shifter circuit, simplifying the circuit and reducing the overall cost.