Overview
The new OptiMOS™ 6 150 V technology was designed to fulfill the requirements of various applications, from telecom and server SMPS to eForklifts and LEVs, as well as solar optimizers and high-power USB chargers. With industry’s lowest RDS(on), improved switching performance and excellent EMI behavior, OptiMOS™ 6 150 V enables unparalleled efficiency, power density and reliability with significant improvements versus its predecessor OptiMOS™ 5.
Key Features
- RDS(on) up to 41% lower than OptiMOS™ 5
- FOMg 20% lower than OptiMOS™ 5
- FOMgd 17% lower than OptiMOS™ 5
- Industry's lowest Qrr in 150 V
- Improved diode softness vs OptiMOS™ 5
- Tight Vgs(th) spread of +/-500 mV
- High avalanche ruggedness
- Max Tj of 175°C and MSL1
Applications
Products
About
The OptiMOS™ 6 150 V family brings numerous benefits to the applications:
- Low conduction and switching losses, in hard and soft switching
- Stable operation with improved EMI, less overshoot
- Improved current sharing when paralleling
- Enhanced robustness
- Longer lifetime and improved system reliability
The OptiMOS™ 6 150 V family comes with a wide package portfolio to fulfill the needs of different applications:
- SuperSO8
- PQFN 3.3x3.3
- TOLG
- TOLL
- TOLT
- D²PAK 3-pin
- D²PAK 7-pin
- TO-220
The new OptiMOS ™ 6 150 V technology has low conduction and switching losses under various operating conditions, serving various target applications such as:
- Light electric vehicles (LEV)
- eForklifts
- Telecom SMPS
- Server SMPS
- Industrial SMPS
- Solar
- USB-PD adapters and chargers
- Power and gardening tools
The OptiMOS™ 6 150 V family brings numerous benefits to the applications:
- Low conduction and switching losses, in hard and soft switching
- Stable operation with improved EMI, less overshoot
- Improved current sharing when paralleling
- Enhanced robustness
- Longer lifetime and improved system reliability
The OptiMOS™ 6 150 V family comes with a wide package portfolio to fulfill the needs of different applications:
- SuperSO8
- PQFN 3.3x3.3
- TOLG
- TOLL
- TOLT
- D²PAK 3-pin
- D²PAK 7-pin
- TO-220
The new OptiMOS ™ 6 150 V technology has low conduction and switching losses under various operating conditions, serving various target applications such as:
- Light electric vehicles (LEV)
- eForklifts
- Telecom SMPS
- Server SMPS
- Industrial SMPS
- Solar
- USB-PD adapters and chargers
- Power and gardening tools