- Where to Buy
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
- RRAM Resistive Ram
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
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- PSOC™ Fingerprint Arm® Cortex®-M0+
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
- Silicon carbide CoolSiC™ MOSFETs
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Linear Voltage Regulators for Automotive Applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
- eFuse
-
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Load Guard 12V | Automotive smart high-side switch
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
- Industrial sensors
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
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
Overview
OptiMOS™ 5 power MOSFETs in 25 V and 30 V enable the highest power density and energy efficiency, both in standby and full operation. The family is available in SuperSO8 5x6, PQFN 3.3x3.3, Source-Down PQFN 3.3x3.3, PQFN 2x2, and Power Block packages.
Key Features
- Best-in-class RDS(on)
- Benchmark switching performance
- RoHS-compliant and halogen-free
- Low gate charge
- Highest efficiency
Applications
Products
About
OptiMOS™ 5 MOSFETs in 25 V and 30 V products are based on a new silicon technology, optimized to meet, and exceed the energy efficiency and power density requirements of the tightened, next-generation voltage regulation standards in DC-DC applications.
OptiMOS™ 5 products address a broad range of voltage regulation applications in the computing industry, such as servers, datacom, and clients focusing on Intel’s VR and IMVP platforms.
OptiMOS™ 5 features best-in-class on-state resistance and benchmark switching performance that will optimize your designs and lower the system costs in general.
Infineon’s new ISK024NE2LM5 and ISK036N03LM5 OptiMOS™ 5 products in PQFN 2x2 packaging offers the best-in-class solution for efficiency in a small form factor, making it the perfect solution for applications such as wireless charging, load switches, and low-power DC-DC applications.
The small 4 mm² footprint, combined with outstanding electrical performance improves the form factor in end applications. These products are optimized for the highest performance and power density featuring industry’s lowest RDS(on) in the smallest PQFN 2x2 package.
The OptiMOS™ 5 power MOSFETs 25 V-30 V in PQFN 3.3x3.3 mm² and 5x6 mm² Source-Down packages are now available in a BSC (bottom-side cooling) and a DSC (dual-side cooling) variant, with two different footprints: a Corner-Gate- and a Center-Gate version, with the latter optimized explicitly for parallelization.
The Source-Down package concept enables the lowest RDS(on) per footprint area and outstanding thermal performance, giving significant potential for improvements on a system level, like BOM-cost reduction, easy thermal management with less active cooling required, improvement of power density, and efficiency.
OptiMOS™ 5 MOSFETs in 25 V and 30 V products are based on a new silicon technology, optimized to meet, and exceed the energy efficiency and power density requirements of the tightened, next-generation voltage regulation standards in DC-DC applications.
OptiMOS™ 5 products address a broad range of voltage regulation applications in the computing industry, such as servers, datacom, and clients focusing on Intel’s VR and IMVP platforms.
OptiMOS™ 5 features best-in-class on-state resistance and benchmark switching performance that will optimize your designs and lower the system costs in general.
Infineon’s new ISK024NE2LM5 and ISK036N03LM5 OptiMOS™ 5 products in PQFN 2x2 packaging offers the best-in-class solution for efficiency in a small form factor, making it the perfect solution for applications such as wireless charging, load switches, and low-power DC-DC applications.
The small 4 mm² footprint, combined with outstanding electrical performance improves the form factor in end applications. These products are optimized for the highest performance and power density featuring industry’s lowest RDS(on) in the smallest PQFN 2x2 package.
The OptiMOS™ 5 power MOSFETs 25 V-30 V in PQFN 3.3x3.3 mm² and 5x6 mm² Source-Down packages are now available in a BSC (bottom-side cooling) and a DSC (dual-side cooling) variant, with two different footprints: a Corner-Gate- and a Center-Gate version, with the latter optimized explicitly for parallelization.
The Source-Down package concept enables the lowest RDS(on) per footprint area and outstanding thermal performance, giving significant potential for improvements on a system level, like BOM-cost reduction, easy thermal management with less active cooling required, improvement of power density, and efficiency.