- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Overview
Infineon offers a comprehensive end-to-end solution for power levels ranging from 200 W to 50 kW. The OptiMOS™ and StrongIRFET™ 2 MOSFET families offer the best figure-of-merits (FOM) for drives with low RDS(on) and low conduction losses with tight Vgs(th) spread for efficient paralleling. The family of MOSFETs also offers low Qrr soft-body diode and innovative package designs.
Key Features
- MOSFETs with best FOMs for drives
- Low RDS(on)
- Low Qrr
- Low ∆Vgs(th)
Applications
Products
About
Infineon offers comprehensive, end-to-end motor control, and drive solutions. The MOSFET families, OptiMOS™, and StrongIRFET™ form a powerful yet efficient muscle of the system. The EiceDRIVER™ and MOTIX™ gate driver families offer a broad range of isolated and non-isolated gate drivers in various channel configurations. An array of motor control microcontroller (MCUs), i.e., PSOC™, iMOTION™, XMC™, TRAVEO-2™, MOTIX™, and AURIX™, along with their software and tools ecosystem enable quick, easy, and tailor-made implementations of advanced motor control algorithms with necessary safety requirements. The XENSIV™ range of current and angle and position sensors enable accurate closed-loop control in motor control systems.
Infineon simplifies and accelerates the design process of single and three-phase induction, AC and DC motor systems by offering resources such as demonstration, evaluation and reference boards, simulation models, application notes, extensive technical support, and a nurturing developer community.
Infineon's OptiMOS™ and StrongIRFET™ family of low- and medium-voltage power MOSFETs enable innovation and performance in motor control and drives. OptiMOS™ power MOSFETs provide excellent best-in-class performance. Features include ultra-low RDS(on) as well as high efficiency and power density ideal for high switching frequency applications.
StrongIRFET™ power MOSFETs are designed for rugged industrial applications and are ideal for designs with a low-switching frequency as well as those that require a high current carrying capability.
Infineon offers comprehensive, end-to-end motor control, and drive solutions. The MOSFET families, OptiMOS™, and StrongIRFET™ form a powerful yet efficient muscle of the system. The EiceDRIVER™ and MOTIX™ gate driver families offer a broad range of isolated and non-isolated gate drivers in various channel configurations. An array of motor control microcontroller (MCUs), i.e., PSOC™, iMOTION™, XMC™, TRAVEO-2™, MOTIX™, and AURIX™, along with their software and tools ecosystem enable quick, easy, and tailor-made implementations of advanced motor control algorithms with necessary safety requirements. The XENSIV™ range of current and angle and position sensors enable accurate closed-loop control in motor control systems.
Infineon simplifies and accelerates the design process of single and three-phase induction, AC and DC motor systems by offering resources such as demonstration, evaluation and reference boards, simulation models, application notes, extensive technical support, and a nurturing developer community.
Infineon's OptiMOS™ and StrongIRFET™ family of low- and medium-voltage power MOSFETs enable innovation and performance in motor control and drives. OptiMOS™ power MOSFETs provide excellent best-in-class performance. Features include ultra-low RDS(on) as well as high efficiency and power density ideal for high switching frequency applications.
StrongIRFET™ power MOSFETs are designed for rugged industrial applications and are ideal for designs with a low-switching frequency as well as those that require a high current carrying capability.