Overview
Thin-PAK 8x8, a leadless SMD package for high voltage MOSFETs, has a footprint of only 64 mm² (vs. 150 mm² for D²PAK) and a thickness of only 1 mm (vs. 4.4 mm for D²PAK) - addressing the needs of modern power-density driven designs. ThinPAK 8x8 features a very low source inductance of 2 nH (vs. 6 nH for D2PAK) and a separate driver source connection (clean gate signal) with a similar thermal performance to that of D2PAK.
Key Features
- Small footprint (8x8 mm²)
- Low profile (1 mm)
- Low parasitic inductance
- Separate driver source pin
- RoHS compliant
- Halogen-free mold compound
- Clean switching waveform
Applications
Products
About
Thin-PAK contributes to increased power density by providing small board occupation combined with adequate thermal resistance to the board. The space-saving package is also routed for short commutation loops, facilitating a smooth switching waveform. A Kelvin source is provided for secure gate driving, catering also for scaling up through device paralleling.
The small thickness of the package accommodates specific assembly needs in high-density designs (server applications for example) where a modular approach is advantageous.
With a source inductance under 2 nH, Thin-PAK 8x8 minimizes the stray parasitics in the commutation loop, permitting accelerated current commutation. The resulting commutation waveforms are cleaner, implying a smaller EMI filtering effort and thus a smaller/lighter EMI filter. The Kelvin source pin additionally minimizes the effect of the switched current on the switching speed.
Thin-PAK 8x8 is used to package CoolMOS™ C7, P6, P7, CFD, CFD7 with voltage ranges of 600 V and 650 V and on-state resistances ranging from 60 mΩ to 365 mΩ. The portfolio is targeted towards server, adapter, lighting, and UPS applications.
Thin-PAK contributes to increased power density by providing small board occupation combined with adequate thermal resistance to the board. The space-saving package is also routed for short commutation loops, facilitating a smooth switching waveform. A Kelvin source is provided for secure gate driving, catering also for scaling up through device paralleling.
The small thickness of the package accommodates specific assembly needs in high-density designs (server applications for example) where a modular approach is advantageous.
With a source inductance under 2 nH, Thin-PAK 8x8 minimizes the stray parasitics in the commutation loop, permitting accelerated current commutation. The resulting commutation waveforms are cleaner, implying a smaller EMI filtering effort and thus a smaller/lighter EMI filter. The Kelvin source pin additionally minimizes the effect of the switched current on the switching speed.
Thin-PAK 8x8 is used to package CoolMOS™ C7, P6, P7, CFD, CFD7 with voltage ranges of 600 V and 650 V and on-state resistances ranging from 60 mΩ to 365 mΩ. The portfolio is targeted towards server, adapter, lighting, and UPS applications.