- Automotive Ethernet Bridges
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
- PSRAM (Pseudostatic RAM)
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
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Wire Guard 12V | Automotive eFuse
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Information and Communication Technology
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
- Industrial robots system solutions for Industry 4.0
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
- Data center and AI data center solutions
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
- Data center and AI data center solutions
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
- Industrial robots system solutions for Industry 4.0
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
Mar 05, 2026
Business & Financial Press
Mar 04, 2026
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
Mar 05, 2026
Business & Financial Press
Mar 04, 2026
Overview
Infineon's 600 V and 650 V CoolMOS™ C7 superjunction (SJ) MOSFET families are designed to achieve record-level efficiency performance, offering substantial efficiency benefits over the whole load range in hard-switching applications compared to previous CoolMOS™ series and competitors.
Key Features
- Small switching loss - low QG, Coss
- 50% Eoss reduction vs CoolMOS™ CP
- Hard switching for (600 V & 650 V)
- High-end resonant (600V) topologies
Applications
Products
About
650 V CoolMOS™ C7 – market leading best-in-class, on-resistance per package: the 650 V CoolMOS™ C7 series brings a new level of performance in hard switching applications such as power factor correction (PFC) when an additional 50 V of breakdown voltage is needed versus 600 V CoolMOS™ C7. It provides efficiency benefits across the whole load range by balancing a number of key parameters.
600 V CoolMOS™ C7 – our flagship CoolMOS™ technology for hard and high-end soft switching topologies: the 600 V CoolMOS™ C7 series offers approximately 50 percent reduction in turn-off losses (Eoss) compared to the CoolMOS™ CP. It offers an outstanding level of performance in PFC, TTF, and other hard switching as well as in high-end LLC topologies and extends the use of silicon MOSFETs to the next generation of highest efficiency power designs.
BOM (bill of material) cost-driven applications can use the efficiency gained at full load by the combination of C7 and TO-247 4pin package. This is done by increasing the RDS(on) of the MOSFET so that it matches the previous 3pin package full load efficiency enabling benefits in costs (i.e., 40 mΩ versus 70 mΩ device). Doubling the switching frequency can also save magnetic component material. Cost savings of up to 30 percent in copper windings and 45 percent in core (dependent on the material used) can be achieved.
650 V CoolMOS™ C7 – market leading best-in-class, on-resistance per package: the 650 V CoolMOS™ C7 series brings a new level of performance in hard switching applications such as power factor correction (PFC) when an additional 50 V of breakdown voltage is needed versus 600 V CoolMOS™ C7. It provides efficiency benefits across the whole load range by balancing a number of key parameters.
600 V CoolMOS™ C7 – our flagship CoolMOS™ technology for hard and high-end soft switching topologies: the 600 V CoolMOS™ C7 series offers approximately 50 percent reduction in turn-off losses (Eoss) compared to the CoolMOS™ CP. It offers an outstanding level of performance in PFC, TTF, and other hard switching as well as in high-end LLC topologies and extends the use of silicon MOSFETs to the next generation of highest efficiency power designs.
BOM (bill of material) cost-driven applications can use the efficiency gained at full load by the combination of C7 and TO-247 4pin package. This is done by increasing the RDS(on) of the MOSFET so that it matches the previous 3pin package full load efficiency enabling benefits in costs (i.e., 40 mΩ versus 70 mΩ device). Doubling the switching frequency can also save magnetic component material. Cost savings of up to 30 percent in copper windings and 45 percent in core (dependent on the material used) can be achieved.