650 V CoolMOS™ CFD7

CoolMOS™ superjunction high-voltage MOSFET - tailored to address high-efficient soft-switching topologies in industrial applications

anchor

Products

About

  • Reliable operation through excellent hard-commutation ruggedness
  • extra safety margin for designs with increased bus voltage
  • Fastest switching for elevated switching frequencies to enable increased converter power density
  • Outstanding efficiency in industrial SMPS applications over the full load range
  • Price competitiveness compared to alternative offerings in the market

 

The CFD7 body diode has been further optimized (compared to the preceding family CFD2) with 50% reduction in Qrr , 40% in Trr, and 20% in Irrm - leading to measurable turn-on loss decrease. For fast-commutated devices, the turn-off losses have been reduced to more than 50% - contributing to a flatter efficiency curve over the full load-range. Additional loss decrease is achieved by lower sensitivity of the RDS(on) resistance for elevated temperatures - relevant to operating at full load.

For example, in an EV charging application, CFD7 runs 2-5 degrees cooler than what we see for CFD2 or with the closest device available on the market, further assisted when using Kelvin source packages. In a 3 kW server power supply using CFD7 reduces the losses by 10% (attributable to the device alone) - permitting notable long-term energy savings.

CFD7 portfolio offers the most advanced superjunction 650 V MOSFETs in an on-state resistances ranging from 17 to 190 mΩ with high granularity. Three through-hole packages are on offer (including Kelvin-source TO247) and three surface-mount low-profile packages such as Thin-PAK 8x8. The portfolio is completed by the popular top-side cooled Q-DPAK for high-power applications.

  • Reliable operation through excellent hard-commutation ruggedness
  • extra safety margin for designs with increased bus voltage
  • Fastest switching for elevated switching frequencies to enable increased converter power density
  • Outstanding efficiency in industrial SMPS applications over the full load range
  • Price competitiveness compared to alternative offerings in the market

 

The CFD7 body diode has been further optimized (compared to the preceding family CFD2) with 50% reduction in Qrr , 40% in Trr, and 20% in Irrm - leading to measurable turn-on loss decrease. For fast-commutated devices, the turn-off losses have been reduced to more than 50% - contributing to a flatter efficiency curve over the full load-range. Additional loss decrease is achieved by lower sensitivity of the RDS(on) resistance for elevated temperatures - relevant to operating at full load.

For example, in an EV charging application, CFD7 runs 2-5 degrees cooler than what we see for CFD2 or with the closest device available on the market, further assisted when using Kelvin source packages. In a 3 kW server power supply using CFD7 reduces the losses by 10% (attributable to the device alone) - permitting notable long-term energy savings.

CFD7 portfolio offers the most advanced superjunction 650 V MOSFETs in an on-state resistances ranging from 17 to 190 mΩ with high granularity. Three through-hole packages are on offer (including Kelvin-source TO247) and three surface-mount low-profile packages such as Thin-PAK 8x8. The portfolio is completed by the popular top-side cooled Q-DPAK for high-power applications.

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community ", "labelEn" : "Ask the community " }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions ", "labelEn" : "View all discussions " } ] }