32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4

The XMC4000 family addresses industrial market needs and is ideal for digital power conversion, motor control, sense and control applications.

link

About

All XMC4000 devices are powered by Arm® Cortex®-M4 with a built-in DSP instruction set. The Single Precision Floating Point Unit, Direct Memory Access (DMA) feature and Memory Protection Unit (MPU) are state-of-the-art for all devices – even the smallest XMC4000 runs with up to 80MHz in core and peripherals. It comes with comprehensive set of common, fast and precise analog/mixed signal, Timer/PWM and communication peripherals.

As a highlight, the XMC4300 and XMC4800 devices are the first-ever highly integrated Arm® Cortex-M® based MCUs with EtherCAT integrated, bringing real-time ethernet communication into an unrivaled level for ease of implementation and cost effectiveness. XMC4000 is the promising successor to traditional DSP/DSC and 32-bit MCU solutions. The XMC4000 family addresses industrial market needs and is ideal in particular for digital power conversion, motor control, sense & control, and IO applications. The XMC4000 family is available in seven series: XMC4100, XMC4200, XMC4300, XMC4400, XMC4500, XMC4700, and XMC4800 with more than 75 devices in VQFN, LQFP and LFBGA packages scaling from 48 to 196 pins.

  • Arm® Cortex®-M4 with floating point unit (FPU), single-cycle DSP MAC, 80-144 MHz CPU frequency
  • Up to 2 MB embedded flash with 22 ns access time and error correction unit
  • Up to 352 KB embedded RAM
  • EtherCAT node
  • 12-channel DMA (XMC4500), 8-channel DMA (XMC4400, XMC4200, XMC4100)
  • Comprehensive set of timers, delta sigma demodulator, position interface, PWM with emergency shutdown and ADC trigger, Quadrature Encoder Interface
  • 4-channel high-resolution, PWM (150 ps) (XMC4400, XMC4200, XMC4100)
  • Up to 4x 12-bit ADC achieving 4 Msps (interleaved mode
  • 2x 12-bit DAC
  • Up to 6 multi-functional serial interface modules configurable to SPI, I2C, I2S, UART
  • Up to 6x CAN
  • External bus interface supporting SDRAM, SRAM, NOR-/NAND-flash, and memory-mapped I/O devices (e.g., LCD)
  • SD/MMC interface
  • Touch interface and LED matrix
  • Battery-backed real-time clock with calendar function and time-based or external wake-up capabilities
  • Extended temperature range up to 125°C ambient temperature

All XMC4000 devices are powered by Arm® Cortex®-M4 with a built-in DSP instruction set. The Single Precision Floating Point Unit, Direct Memory Access (DMA) feature and Memory Protection Unit (MPU) are state-of-the-art for all devices – even the smallest XMC4000 runs with up to 80MHz in core and peripherals. It comes with comprehensive set of common, fast and precise analog/mixed signal, Timer/PWM and communication peripherals.

As a highlight, the XMC4300 and XMC4800 devices are the first-ever highly integrated Arm® Cortex-M® based MCUs with EtherCAT integrated, bringing real-time ethernet communication into an unrivaled level for ease of implementation and cost effectiveness. XMC4000 is the promising successor to traditional DSP/DSC and 32-bit MCU solutions. The XMC4000 family addresses industrial market needs and is ideal in particular for digital power conversion, motor control, sense & control, and IO applications. The XMC4000 family is available in seven series: XMC4100, XMC4200, XMC4300, XMC4400, XMC4500, XMC4700, and XMC4800 with more than 75 devices in VQFN, LQFP and LFBGA packages scaling from 48 to 196 pins.

  • Arm® Cortex®-M4 with floating point unit (FPU), single-cycle DSP MAC, 80-144 MHz CPU frequency
  • Up to 2 MB embedded flash with 22 ns access time and error correction unit
  • Up to 352 KB embedded RAM
  • EtherCAT node
  • 12-channel DMA (XMC4500), 8-channel DMA (XMC4400, XMC4200, XMC4100)
  • Comprehensive set of timers, delta sigma demodulator, position interface, PWM with emergency shutdown and ADC trigger, Quadrature Encoder Interface
  • 4-channel high-resolution, PWM (150 ps) (XMC4400, XMC4200, XMC4100)
  • Up to 4x 12-bit ADC achieving 4 Msps (interleaved mode
  • 2x 12-bit DAC
  • Up to 6 multi-functional serial interface modules configurable to SPI, I2C, I2S, UART
  • Up to 6x CAN
  • External bus interface supporting SDRAM, SRAM, NOR-/NAND-flash, and memory-mapped I/O devices (e.g., LCD)
  • SD/MMC interface
  • Touch interface and LED matrix
  • Battery-backed real-time clock with calendar function and time-based or external wake-up capabilities
  • Extended temperature range up to 125°C ambient temperature

Documents