- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Browse by category
32-bit TriCore™ AURIX™ – TC2x
AURIX™ TC2x family is based on single and multicore 32-bit TriCore™ CPUs - designed to provide the highest safety and an increasing performance
32-bit TriCore™ AURIX™ – TC2x Subfamilies
32-bit TriCore™ AURIX™ – TC3x
The AURIX™ TC3x microcontrollers are well-suited for safety-critical and security-critical applications to enable green and smart mobility !
32-bit TriCore™ AURIX™ – TC3x Subfamilies
32-bit TriCore™ AURIX™ – TC4x
Infineon’s AURIX™ TC4x family of microcontrollers - a leader in real-time safety and security performance is coming!
32-bit TriCore™ AURIX™ – TC4x Subfamilies
About
Discover the power of the 32-bit AURIX™ TriCore™ microcontroller family with embedded safety and security features that makes this platform ideally suitable for a wide range of automotive and industrial applications. AURIX™ TriCore™ microcontrollers unite the elements of a RISC processor core, a microcontroller, and a DSP in one single MCU design. MCUs based on the TriCore™ architecture are trusted by engineers and designed for a wide variety of automotive applications. These include the control of:
- combustion engines
- electrical and hybrid vehicles
- transmission control units
- chassis domains
- braking systems
- electric power steering systems
- airbags
- connectivity
- advanced driver assistance systems
- radar
to support the trend toward autonomous, clean, and connected cars.
Infineon’s AURIX™ products also deliver the versatility required for the industrial sector, excelling in optimized motor control applications and signal processing. AURIX™ microcontrollers offer all this, in addition to a high degree of compatibility across generations, to ensure you always find the right solution to meet your requirements.
Explore more about our industry-leading TriCore™ architecture.
TriCore™ is the first unified, multi-core, 32-bit microcontroller DSP architecture optimized for real-time embedded systems. TriCore™ Instruction Set Architecture (ISA) combines the real-time capability of a microcontroller, computational power of a DSP, and high performance/price features of a RISC load or store architecture in a compact re-programmable core.
The architecture supports both 16-bit and 32-bit instruction formats.
Key features of TriCore™ ISA:
- 4 GB of address space
- 16-/32-bit instructions for reduced code size
- Branch instructions (using branch prediction)
- Low interrupt latency with fast automatic context switch using a wide pathway to on-chip memory
- Zero overhead loop capabilities
- Dual, single-clock-cycle, 16x 16-bit multiply-accumulate unit (with optional saturation)
- Optional Floating-Point Unit (FPU) and Memory Management Unit (MMU)
- Extensive bit-handling capabilities
- Single Instruction Multiple Data (SIMD) packed data operations (2x 16-bit or 4x 8-bit operands)
- Flexible interrupt prioritization scheme
- Byte and bit addressing
- Memory protection and debug support
Explore how TriCore™ is the ideal platform for automotive applications.
In 1999, Infineon launched the first generation of the Automotive Unified Processor (AUDO) family. These 32-bit TriCore™ microcontrollers are based on a unified and powerful RISC + MCU + DSP processor core. Infineon has since evolved this concept, reaching the 6th generation of the TriCore™ architecture.
TriCore™ architecture, known for its high real-time performance and embedded safety and security features, is ideal for various automotive applications. AURIX™ TC2xx combines functional safety and supports strong performance in a scalable product family.
AURIX™ TC3xx, built on 40 nm embedded flash technology, is designed for ultimate reliability in harsh automotive environments. The dual frontend concept ensures continuous supply, supported by an extensive ecosystem that includes AUTOSAR libraries and safety software to help customers meet ASIL safety standards.
AURIX™ TC4x, the next evolution in performance, is manufactured in 28 nm technology. Like its predecessors, it features a dual frontend concept for continuous global supply. An extensive ecosystem, including AUTOSAR libraries and safety software, is available to help manufacturers meet the highest ASIL safety standards.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
This extensive AURIX™ software portfolio includes the productive MC-ISAR AUTOSAR MCAL, safety software (SafeTlib), complex device drivers, Converter Digital Signal Processor (CDSP, a dedicated DSP for CDSP signal post-processing) library and data routing software ensuring high speed data transfer. The software adheres to the highest safety and security standards and complies to automotive software development standards for ASPICE 4.0 up to Level 3, ISO26262:2018 up to ASIL D and ISO21434
Discover the power of the 32-bit AURIX™ TriCore™ microcontroller family with embedded safety and security features that makes this platform ideally suitable for a wide range of automotive and industrial applications. AURIX™ TriCore™ microcontrollers unite the elements of a RISC processor core, a microcontroller, and a DSP in one single MCU design. MCUs based on the TriCore™ architecture are trusted by engineers and designed for a wide variety of automotive applications. These include the control of:
- combustion engines
- electrical and hybrid vehicles
- transmission control units
- chassis domains
- braking systems
- electric power steering systems
- airbags
- connectivity
- advanced driver assistance systems
- radar
to support the trend toward autonomous, clean, and connected cars.
Infineon’s AURIX™ products also deliver the versatility required for the industrial sector, excelling in optimized motor control applications and signal processing. AURIX™ microcontrollers offer all this, in addition to a high degree of compatibility across generations, to ensure you always find the right solution to meet your requirements.
Explore more about our industry-leading TriCore™ architecture.
TriCore™ is the first unified, multi-core, 32-bit microcontroller DSP architecture optimized for real-time embedded systems. TriCore™ Instruction Set Architecture (ISA) combines the real-time capability of a microcontroller, computational power of a DSP, and high performance/price features of a RISC load or store architecture in a compact re-programmable core.
The architecture supports both 16-bit and 32-bit instruction formats.
Key features of TriCore™ ISA:
- 4 GB of address space
- 16-/32-bit instructions for reduced code size
- Branch instructions (using branch prediction)
- Low interrupt latency with fast automatic context switch using a wide pathway to on-chip memory
- Zero overhead loop capabilities
- Dual, single-clock-cycle, 16x 16-bit multiply-accumulate unit (with optional saturation)
- Optional Floating-Point Unit (FPU) and Memory Management Unit (MMU)
- Extensive bit-handling capabilities
- Single Instruction Multiple Data (SIMD) packed data operations (2x 16-bit or 4x 8-bit operands)
- Flexible interrupt prioritization scheme
- Byte and bit addressing
- Memory protection and debug support
Explore how TriCore™ is the ideal platform for automotive applications.
In 1999, Infineon launched the first generation of the Automotive Unified Processor (AUDO) family. These 32-bit TriCore™ microcontrollers are based on a unified and powerful RISC + MCU + DSP processor core. Infineon has since evolved this concept, reaching the 6th generation of the TriCore™ architecture.
TriCore™ architecture, known for its high real-time performance and embedded safety and security features, is ideal for various automotive applications. AURIX™ TC2xx combines functional safety and supports strong performance in a scalable product family.
AURIX™ TC3xx, built on 40 nm embedded flash technology, is designed for ultimate reliability in harsh automotive environments. The dual frontend concept ensures continuous supply, supported by an extensive ecosystem that includes AUTOSAR libraries and safety software to help customers meet ASIL safety standards.
AURIX™ TC4x, the next evolution in performance, is manufactured in 28 nm technology. Like its predecessors, it features a dual frontend concept for continuous global supply. An extensive ecosystem, including AUTOSAR libraries and safety software, is available to help manufacturers meet the highest ASIL safety standards.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
This extensive AURIX™ software portfolio includes the productive MC-ISAR AUTOSAR MCAL, safety software (SafeTlib), complex device drivers, Converter Digital Signal Processor (CDSP, a dedicated DSP for CDSP signal post-processing) library and data routing software ensuring high speed data transfer. The software adheres to the highest safety and security standards and complies to automotive software development standards for ASPICE 4.0 up to Level 3, ISO26262:2018 up to ASIL D and ISO21434
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Discover our third party ecosystem partner offerings