- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
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
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
Business & Financial Press
Dec 16, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
Business & Financial Press
Dec 16, 2025
Browse by category
PSOC™ 61 - Entry-level
Programmable line - General purpose microcontrollers based on Arm® Cortex®-M4
PSOC™ 61 - Entry-level Subfamilies
PSOC™ 62 - Performance
Performance line - General purpose microcontrollers based on dual-core Arm® Cortex®-M4, Arm® Cortex®-M0+
PSOC™ 62 - Performance Subfamilies
PSOC™ 63 Bluetooth® LE MCU
Industry's first dual-core Bluetooth® LE MCU for ultra-low power, ML-ready IoT applications
About
PSOC™ 6 is a portfolio of low-power, secured microcontrollers tailored for battery-powered applications. The dual-core Arm® Cortex®-M4 and Cortex®-M0+ architecture lets designers optimize for power and performance simultaneously. Based on a low power 40nm platform, PSOC 6 MCUs support various run time configurable power modes and dynamic voltage/frequency scaling, guaranteeting an extended battery life for your end products. With configurable memory and peripheral protection units, and a cryptographic accelerator, the PSOC™ 6 MCU supports standard embedded security features like secured boot, secured key storage, run-time security, and secured firmware updates. Designers can use the MCU’s rich analog and digital peripherals to create custom analog front-ends (AFEs) or digital interfaces for innovative system solutions. PSOC™ 6 MCU features the fourth generation of industry-leading CAPSENSE™ capacitive-sensing technology, enabling modern touch and gesture-based interfaces that are robust and reliable.
PSOC™ 6 MCUs support a wide variety of memory options ranging from 256 KB - 2 MB of on-chip flash memory, and 128 KB - 1 MB of on-chip SRAM. Encrypted quad-SPI memory interface enables memory expansion beyond the on-chip memory. In addition to the dual CPU architecture, PSOC™ 6 MCUs inlcude DMA controllers, cryptographic accelerators to speed up application tasks. The family integrates a rich set of analog peripherals like 12-bit 2 MSPS SAR ADCs, 12-bit DACs, operational amplifiers, low power comparators. Digital / Communication peripherals include timers, counters, PWMs, I2C, UART, SPI, CAN-FD, USB-FS (Device / Host), , SD/SDIO host interface, Smart IOs for discrete digital logic integraton. For user interface needs, the family supports the 4th generation CAPSENSE™ capacitive-sensing technology, Segment LCD Drive, serial /parallel interface based displays, I2S audio, PDM-PCM audio converter.
PSOC™ 6 MCU portfolio consists of three product lines, each of which have multiple end product families.
1. PSOC™ 61 (Programmable line) consists of end product families in which only the Arm® Cortex® M4 is available for user applications. Orderable part numbers (OPN) in the PSOC™ 61 line start with the “CY8C61” prefix
2. PSOC™ 62 (Performance line) consists of product families in which both the Arm® Cortex® M4 and Arm®Cortex®-M0+ are available for user applications (dual CPU architecture). Orderable part numbers (OPN) in the PSOC™ 62 line start with the “CY8C62” prefix
3. PSOC™ 63 (Connectivity line) consists of product families that include the Bluetooth® LE radio PHY and MAC integrated as part of the MCU. Orderable part numbers (OPN) in the PSOC™ 63 line start with the “CY8C63” prefix
ModusToolbox™ Software is a modern, extensible development ecosystem supporting a wide range of Infineon microcontroller devices, including PSOC™ 6 MCUs. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. various compiler options ( GNU, IAR, Arm). Embedded software assets for ModusToolbox™ include board support packages (BSPs), peripheral drivers, middleware, and code examples.
Infineon provides a wide variety of hardware development kits in various form factors to enable easy and rapid evaluation and prototyping of PSOC™ 6 based applications. The prototyping kits are low-cost, small-form factor evaluation kits for prototyping applications that do not need additional hardware shields to be connected to the kit. The Pioneer/Evaluation kits are more full featured kits that provide various hardware expansion capabilities, like the Arduino shield and M.2 interface for wireless radio interface.
A wealth of technical resources are available to develop applications with PSOC™ 6 MCU. In addition to the standard datasheets and reference manuals, application notes and code examples cover a broad range of topics, from basic to advanced level, thereby enabling developers to quickly move from prorotyping to mass production.
PSOC™ 6 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Software is a modern, extensible development ecosystem. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. various compiler options (GNU, IAR, Arm). PSOC™ 6 is also supported by DEEPCRAFT™ Studio for developing Edge AI models.
PSOC™ 6 is a portfolio of low-power, secured microcontrollers tailored for battery-powered applications. The dual-core Arm® Cortex®-M4 and Cortex®-M0+ architecture lets designers optimize for power and performance simultaneously. Based on a low power 40nm platform, PSOC 6 MCUs support various run time configurable power modes and dynamic voltage/frequency scaling, guaranteeting an extended battery life for your end products. With configurable memory and peripheral protection units, and a cryptographic accelerator, the PSOC™ 6 MCU supports standard embedded security features like secured boot, secured key storage, run-time security, and secured firmware updates. Designers can use the MCU’s rich analog and digital peripherals to create custom analog front-ends (AFEs) or digital interfaces for innovative system solutions. PSOC™ 6 MCU features the fourth generation of industry-leading CAPSENSE™ capacitive-sensing technology, enabling modern touch and gesture-based interfaces that are robust and reliable.
PSOC™ 6 MCUs support a wide variety of memory options ranging from 256 KB - 2 MB of on-chip flash memory, and 128 KB - 1 MB of on-chip SRAM. Encrypted quad-SPI memory interface enables memory expansion beyond the on-chip memory. In addition to the dual CPU architecture, PSOC™ 6 MCUs inlcude DMA controllers, cryptographic accelerators to speed up application tasks. The family integrates a rich set of analog peripherals like 12-bit 2 MSPS SAR ADCs, 12-bit DACs, operational amplifiers, low power comparators. Digital / Communication peripherals include timers, counters, PWMs, I2C, UART, SPI, CAN-FD, USB-FS (Device / Host), , SD/SDIO host interface, Smart IOs for discrete digital logic integraton. For user interface needs, the family supports the 4th generation CAPSENSE™ capacitive-sensing technology, Segment LCD Drive, serial /parallel interface based displays, I2S audio, PDM-PCM audio converter.
PSOC™ 6 MCU portfolio consists of three product lines, each of which have multiple end product families.
1. PSOC™ 61 (Programmable line) consists of end product families in which only the Arm® Cortex® M4 is available for user applications. Orderable part numbers (OPN) in the PSOC™ 61 line start with the “CY8C61” prefix
2. PSOC™ 62 (Performance line) consists of product families in which both the Arm® Cortex® M4 and Arm®Cortex®-M0+ are available for user applications (dual CPU architecture). Orderable part numbers (OPN) in the PSOC™ 62 line start with the “CY8C62” prefix
3. PSOC™ 63 (Connectivity line) consists of product families that include the Bluetooth® LE radio PHY and MAC integrated as part of the MCU. Orderable part numbers (OPN) in the PSOC™ 63 line start with the “CY8C63” prefix
ModusToolbox™ Software is a modern, extensible development ecosystem supporting a wide range of Infineon microcontroller devices, including PSOC™ 6 MCUs. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. various compiler options ( GNU, IAR, Arm). Embedded software assets for ModusToolbox™ include board support packages (BSPs), peripheral drivers, middleware, and code examples.
Infineon provides a wide variety of hardware development kits in various form factors to enable easy and rapid evaluation and prototyping of PSOC™ 6 based applications. The prototyping kits are low-cost, small-form factor evaluation kits for prototyping applications that do not need additional hardware shields to be connected to the kit. The Pioneer/Evaluation kits are more full featured kits that provide various hardware expansion capabilities, like the Arduino shield and M.2 interface for wireless radio interface.
A wealth of technical resources are available to develop applications with PSOC™ 6 MCU. In addition to the standard datasheets and reference manuals, application notes and code examples cover a broad range of topics, from basic to advanced level, thereby enabling developers to quickly move from prorotyping to mass production.
PSOC™ 6 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Software is a modern, extensible development ecosystem. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. various compiler options (GNU, IAR, Arm). PSOC™ 6 is also supported by DEEPCRAFT™ Studio for developing Edge AI models.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Re-use of our embedded software libraries to get started
Explore further documentation
Join our empowering community