EconoPACK™ 4
EconoPACK™ 4
Rugged mechanical design with ultrasonic-welded and injection-molded screw terminals
EconoPACK™ 4 package is our world standard and perfectly fits into the well-known Econo portfolio.
- Easy assembly: PressFIT control pin
- Rugged mechanical design
- Ultrasonic-welded screw terminals
- Injection-molded screw terminals
Products
About
EconoPACK™ 4 incorporates important key features, e.g., rugged mechanical design with ultrasonic-welded and injection-molded screw terminals, PressFIT control pins and screw power terminals for completely solderless connections, leading IGBT4 technologies with increased Tvjop = 150°C, optimized module layout for high power densities, compact rectifier, chopper, sixpack and 3-level single-phase configurations with NTC and it allows more compact inverters compared to using 3 mm x 34 mm / 3 mm x 62 mm modules.
The EconoPACK™ 4 can be used in several applications, such as motor control and drives, uninterruptible power supplies, solutions for photovoltaic energy systems and fast EV charging.
EconoPACK™ 4 incorporates important key features, e.g., rugged mechanical design with ultrasonic-welded and injection-molded screw terminals, PressFIT control pins and screw power terminals for completely solderless connections, leading IGBT4 technologies with increased Tvjop = 150°C, optimized module layout for high power densities, compact rectifier, chopper, sixpack and 3-level single-phase configurations with NTC and it allows more compact inverters compared to using 3 mm x 34 mm / 3 mm x 62 mm modules.
The EconoPACK™ 4 can be used in several applications, such as motor control and drives, uninterruptible power supplies, solutions for photovoltaic energy systems and fast EV charging.
Documents
Documents
Today, electrification is revolutionizing transportation. But commercial, construction and agricultural vehicles, pose challenges for power electronics. Machines operate anywhere from the artic to the desert, have a long operating life and minimum down time – and are constantly exposed to shock and vibration.
First insight on CAV solutions by Infineon, This video gives an introduction to our Infineon products for Commercial, construction and agricultural vehicles. From target applications, to key features and benefits. Discover our wide product portfolio for CAV.
Interview with Andreas Urschitz, Devision President Power Management & Multimarket, about the latest launch of Google´s Pixel 4 smartphone. What the partnership was about and which potential he sees in radar for mobile applications in the future.