Density512 MBit
-
FamilyFS-S
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S25FS512SAGNFI011 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (002-15552) | |
| Packing Size | 410 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DFN-8 (002-15552) |
| Packing Size | 410 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- SPI interface with multi-I/O support
- Supports clock modes 0 and 3
- Double data rate (DDR) option
- 24- or 32-bit addressing
- Compatible command set with S25FL families
- Multiple read modes: Normal, Fast, Dual
- Burst wrap, continuous (XIP), QPI modes
- 256/512-byte page programming buffer
- Internal ECC with single bit correction
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles minimum
- 20 year data retention minimum
Benefits
- Flexible I/O enables faster data transfer
- DDR option boosts throughput
- Large page buffer increases programming speed
- ECC improves data reliability
- Multiple erase options suit varied designs
- High endurance for long device life
- Long data retention secures information
- Low voltage reduces power consumption
- Deep power-down saves energy
- OTP array enhances system security
- Advanced protection prevents unauthorized
- Compatible with existing designs
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.