CY7C1373KV33-133AXI
Active and preferred
RoHS Compliant
Lead-free

CY7C1373KV33-133AXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1373KV33-133AXI
CY7C1373KV33-133AXI
ea.


Product details

  • Architecture
    NoBL, Flow-through
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 18
  • Density
    18 MBit
  • ECC
    N
  • Family
    NoBL
  • Frequency
    133 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.135 V to 3.6 V
  • Organization (X x Y)
    1Mb x 18
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2031
  • Qualification
    Industrial
  • Read Latency (Cycles)
    1

OPN
CY7C1373KV33-133AXI
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 144
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 144
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock
CY7C1373KV33-133AXI is an 18-Mbit (1M × 18) synchronous flow-through burst SRAM with No Bus Latency (NoBL) architecture and on-chip ECC. It supports up to 133 MHz operation with 6.5 ns clock-to-output and zero wait states for true back-to-back read/write cycles. Operates from 3.135 V to 3.6 V core with 2.5 V or 3.3 V VDDQ I/O, in a 100-pin TQFP, industrial -40°C to +85°C temperature range.

Features

  • NoBL architecture, no dead cycles
  • Up to 133 MHz, zero wait states
  • 6.5 ns clock-to-output (133 MHz)
  • Data on every clock cycle
  • Burst: linear or interleaved
  • Byte write via BWx + WE
  • Registered synchronous inputs
  • Self-timed synchronous writes
  • Asynchronous OE output control
  • 3 chip enables (CE1/CE2/CE3)
  • Sleep mode via ZZ; 2tCYC entry/exit
  • On-chip ECC lowers soft errors

Benefits

  • Seamless read/write switching
  • High throughput at 133 MHz bus
  • Faster access for tight timing
  • Predictable per-cycle transfers
  • Efficient burst data streaming
  • Update bytes without full writes
  • Simplifies synchronous timing
  • Reliable writes at high speed
  • Easy bus tri-state control
  • Simple bank selection/expansion
  • Cut standby power in sleep
  • Better data integrity in radiation

Applications

Documents

Design resources

Developer community