- 32-bit AURIX™ TriCore™ microcontroller
- 32-bit PSOC™ Arm® Cortex® microcontroller
- 32-bit TRAVEO™ T2G Arm® Cortex® microcontroller
- 32-bit XMC™ industrial microcontroller Arm® Cortex®-M
- Legacy microcontroller
- Motor control SoCs/SiPs
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
- Gate driver ICs
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
- Solid state relays
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
- FM0+ 32-bit Arm® Cortex®-M0+ microcontroller (MCU) families
-
FM3 32-bit Arm® Cortex®-M3 microcontroller (MCU) families
- Overview
- FM3 CY9AFx1xK series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx1xL/M/N series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx2xK/L series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx3xK/L series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx4xL/M/N series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx5xM/N/R series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFxAxL/M/N series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xN/R high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xS/T high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xJ series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xK/L/M series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xS/T series Arm® Cortex®-M3 microcontroller (MCU)
-
FM4 32-bit Arm® Cortex®-M4 microcontroller (MCU) families
- Overview
- FM4 CY9BFx6xK/L high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 CY9BFx6xM/N/R high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2C high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2G series connectivity Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2H high-performance series Arm® Cortex®-M4F microcontroller (MCU)
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
- AC-DC PWM-PFC controller
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
- Gate driver ICs for GaN HEMTs
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
- Gate driver ICs
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
- Multicopters and drones
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
- Industrial power supplies
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
- Fuel-cell DC-DC boost converter
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
May 29, 2026
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
May 29, 2026
Infineon's AURIX™ & TRAVEO™ microcontroller families extend their support for IEC 61508 hardware and software metrics enabling industrial safety up to SIL-3
Infineon's AURIX™ & TRAVEO™ microcontroller families extend their support for IEC 61508 hardware and software metrics enabling industrial safety up to SIL-3
Market News
Munich, Germany – 9 March, 2023 – Industrial control systems must have a minimal error rate even in harsh environments, making safe and secure system development crucial. The AURIX™ TC3x and TRAVEO™ T2G microcontroller product families from Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) address these requirements with a wide range of integrated hardware functional safety and cybersecurity features. Both product families have extended their support for the IEC 61508 hardware and software metrics, including all documentation required for functional safety certification. In addition, Infineon’s AUTOSAR Microcontroller Abstraction Layer (MCAL) low level driver software product also supports the IEC 61508 metrics.
In addition to its successful deployment in the mobility market, Infineon’s AUTOSAR MCAL now enables numerous other functional safety applications including medical devices, industrial drives, programmable logic controllers (PLCs), robotics, indoor applications like elevators, or machinery. “With the AUTOSAR standard being used outside of automotive applications, we now support our customers by providing a suitable AUTOSAR MCAL software documentation that supports IEC 61508 metrics”, said Ralf Koedel, Vice President Microcontroller at Infineon. “The demand for minimal errors in harsh environments has tightened up the requirements for industrial control systems. With the AURIX and TRAVEO families extended support for IEC 61508 metrics, however, developers can count on a series of proven microcontrollers to design safety-critical applications and rely on the available diagnostic analysis documentation (FMEDA & safety manual).”
The Failure Modes Effects and FMEDA documentation provides a static snapshot showing IEC 61508 failure rates and safety metrics calculated at both MCU and basic function levels. By extending the support of the AURIX TC3x and TRAVEO T2G microcontrollers from ISO26262 to IEC61508 metrics, developers can achieve SIL-1-3 for their industrial applications. In addition, Infineon has built a strong ecosystem of design partners to pave the way for safety-critical designs up to SIL-4 and offers reliable support for functional-safety certification.
Availability
More information is available at www.infineon.com/traveo and www.infineon.com/aurix
More information
At embedded world 2023 (March 14 to 16, 2023) in Nuremberg, Germany, the AURIX™ TC3x and TRAVEO™ T2G microcontroller including the support for for the IEC 61508 hardware metrics will be presented at the Infineon Booth (hall 4A; booth 138).
Infineon at Embedded World
Embedded World will take place from 14 to 16 March, 2023 in Nuremberg, Germany. Infineon will present its products and solutions for decarbonization and digitalization in hall 4A, booth #138 and virtually. Company representatives will also hold several TechTalks as well as presentations at the accompanying Embedded World Conference, followed by discussions with the speakers. If you are interested in interviewing an expert at the show, please email media.relations@infineon.com, industry analyst, email: MarketResearch.Relations@infineon.com.
Press Photos
AURIX™- und TRAVEO™-microcontroller
Infineon's AURIX™ and TRAVEO™ microcontroller extended their support for the IEC 61508 hardware and software metrics, including all documentation required for functional safety certification.
JPEG
2126x1418 px
Information Number : INFATV202303-078