Infineon’s CIPOS™ Mini IM523 increases reliability and performance for low- and medium-power drive applications

Technology news

Oct 24, 2022

Munich, Germany – 24 October, 2022 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has launched the IM523 series of the CIPOS™ Mini family. The highly efficient IPMs (intelligent power modules) are based on the new 600 V Reverse Conducting Drive 2 (RCD2) IGBT technology, and come with an open emitter. The CIPOS IM523 series enables the integration of various power and control components to increase reliability, and optimize PCB size as well as system cost. The new IPMs are designed to control three-phase motors in low- and medium-power variable-speed drives for home appliances, HVAC (heating, ventilation, and air conditioning), as well as for industrial fans and drives up to 1.4 kW.

The RCD2 IGBTs are combined with a full-featured, silicon-on-insulator (SOI) gate driver to enable lower power dissipation of the system. The three-phase inverter configurations with open emitters are integrated in a DIP 36x21 package. The package concept is specially adapted to power applications which need good thermal conduction and electrical isolation. As the series exhibits best-in-class switching loss, it delivers excellent energy efficiency especially in applications with high switching frequency.

The devices are available in different current ratings from 6 A to 17 A, with a breakdown voltage of 600 V. A built-in, UL-certified NTC thermistor for temperature monitoring, undervoltage lock-out (UVLO) at all channels, and overcurrent protection feature (OCP) further enhance the system reliability. Package and mold compound offer improved humidity robustness. Additionally, the IPMs integrate a bootstrap circuit to simplify the PCB layout. Thanks to the industry-standard package, easy and fast design conversion of existing Mini IPMs (P2P) is possible without PCB redesign, thus shortening time-to-market.

Availability

The CIPOS Mini IM523 series can be ordered now; volume production has started. More information is available at www.infineon.com/cipos-mini.

More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy

Press Photos

CIPOS™ Mini IM523

CIPOS™ Mini IM523

The RCD2 IGBTs of Infineon’s CIPOS™ Mini IM523 are combined with a full-featured, silicon-on-insulator (SOI) gate driver to enable lower power dissipation of the system. The package concept is specially adapted to power applications which need good thermal conduction and electrical isolation. As the series exhibits best-in-class switching loss, it delivers excellent energy efficiency especially in applications with high switching frequency.

JPEG

2126x1118 px

Download

Information Number : INFIPC202210-010

avatar

Fabian Schiffer

Senior Manager Media Relations

+49 89 234 25869

Send email