- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
Overview
Infineon’s low- and medium-power MOSFETs (up to 100 V) enhance system performance and efficiency, with reduced power losses due to their low RDS(on) values, low gate and output charges. These MOSFETs adhere to the highest quality standards, ensuring reliable performance under various operating conditions. With its proven technology and wide range of available packages, the family offers great design reliability and flexibility for all applications.
Key Features
- Broad availability
- Competitive pricing
- Ease of design
- Convenient selection and purchasing
- High quality standards
- High supply stability
Applications
Products
About
Infineon, with over 40 years of MOSFET production experience, offers low- and medium-power general-purpose MOSFETs that provide:
Design flexibility: System-optimized products for low- to high-switching applications
Competitive pricing: Expertise in manufacturing quality leveraged with value-based pricing
Ease of design: Online design tools, simulation models, developer community, and product support
Convenient selection and purchasing: Comparison tools help you to quickly select the right product and check the availability via a distribution network
Quality and supply stability: Highest manufacturing capability standard with a stable long-term product supply
Find your device from Infineon's comprehensive, application-specific product range.
Infineon’s portfolio of general-purpose low- and medium-power MOSFETs delivers cost-effective, high-quality solutions with extensive availability.
The portfolio caters to voltage classes up to 600 V, offering single and dual N-channel MOSFETs, as well as options for smaller power handling (single and dual N- and P-channel MOSFETs). These MOSFETs are available in a variety of packages, including SOT-23, PQFN (2 × 2, 3.3 × 3.3, 5 × 6), DPAK, SO8, SuperSO8, and TO-220.
These general-purpose MOSFETs are ideal for a wide array of applications, including adapters, chargers, battery-powered devices, motor control and drives, battery management systems, inverters, computing, mobile devices, and telecom equipment.
Select the best-fit MOSFET for every application from Infineon’s low- and medium-power general-purpose MOSFETs.
As the market leader in power discrete and module solutions, Infineon holds a 20% market share. This enables large-scale manufacturing capabilities, ensuring a stable and long-term product supply. Reliable and high-performance solutions are assured with products meeting the industry standards such as JEDEC and ISO 9001.
Gate driver ICs are the complementary solutions to Infineon’s MOSFET portfolio. Leveraging Infineon’s application expertise and advanced technologies, the industrial and general-purpose gate driver ICs are well suited for applications ranging from industrial motor drives, solar inverters, UPS, to SMPS. Infineon offers a comprehensive portfolio with a variety of configurations, voltage classes, isolation levels, and package options.
Infineon, with over 40 years of MOSFET production experience, offers low- and medium-power general-purpose MOSFETs that provide:
Design flexibility: System-optimized products for low- to high-switching applications
Competitive pricing: Expertise in manufacturing quality leveraged with value-based pricing
Ease of design: Online design tools, simulation models, developer community, and product support
Convenient selection and purchasing: Comparison tools help you to quickly select the right product and check the availability via a distribution network
Quality and supply stability: Highest manufacturing capability standard with a stable long-term product supply
Find your device from Infineon's comprehensive, application-specific product range.
Infineon’s portfolio of general-purpose low- and medium-power MOSFETs delivers cost-effective, high-quality solutions with extensive availability.
The portfolio caters to voltage classes up to 600 V, offering single and dual N-channel MOSFETs, as well as options for smaller power handling (single and dual N- and P-channel MOSFETs). These MOSFETs are available in a variety of packages, including SOT-23, PQFN (2 × 2, 3.3 × 3.3, 5 × 6), DPAK, SO8, SuperSO8, and TO-220.
These general-purpose MOSFETs are ideal for a wide array of applications, including adapters, chargers, battery-powered devices, motor control and drives, battery management systems, inverters, computing, mobile devices, and telecom equipment.
Select the best-fit MOSFET for every application from Infineon’s low- and medium-power general-purpose MOSFETs.
As the market leader in power discrete and module solutions, Infineon holds a 20% market share. This enables large-scale manufacturing capabilities, ensuring a stable and long-term product supply. Reliable and high-performance solutions are assured with products meeting the industry standards such as JEDEC and ISO 9001.
Gate driver ICs are the complementary solutions to Infineon’s MOSFET portfolio. Leveraging Infineon’s application expertise and advanced technologies, the industrial and general-purpose gate driver ICs are well suited for applications ranging from industrial motor drives, solar inverters, UPS, to SMPS. Infineon offers a comprehensive portfolio with a variety of configurations, voltage classes, isolation levels, and package options.