TLS850C2TE V33 BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
FamilyLinear Voltage Regulator (LDO), OPTIREG™ Linear
-
Input TypeDC
-
LanguageSPICE
-
Output Current500 mA
-
Output Voltage3.3 V
-
Product CategoryEvaluation Boards
-
QualificationAutomotive
-
Supply Voltage range3 V to 40 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLS850C2TEV33BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Plug and Play Evaluation Capability
- Easy verification and configuration
- Easy-to-use Banana connectors
- Selectable Reset Delay Timings
- Test points for advanced Verification
- Sockets for extra output capacitance
Benefits
- TLS850C2TE V33 capabilities demo
- Easy app adaptation for evaluation
- Sensors (on-board)
- Actuator ICs
- Driver ICs
Applications
Bill of Material
Documents
Documents
Design resources
Diagrams