Board TypeEvaluation Board
-
FamilySensor
|
OPN
|
S2GOPRESSUREDPS368TOBO1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Package dimensions: 8-pin LGA, 2.0 x 2.5 x 1.1 mm3
- Operation range:Pressure: 300–1200 hPa
- Temperature: -40–85°C
- Precision: ± 0.002 hPa (or ±0.02 m)
- Rel. accuracy: ± 0.06 hPa (or ±0.5 m)
- Abs. accuracy: ± 1 hPa (or ±8 m)
- Temperature accuracy: ± 0.5°C
- Avg. current consumption: 1.7 µA(pressure measurement) @1Hzsampling rate, standby: 0.5 µA
- Integrated FIFO
- Interface: I2C and SPI(both with optional interrupt)