Board TypeEvaluation Board
-
FamilyLite SBC, OPTIREG™ SBC
-
Input TypeDC
-
Output Voltage range4.9 V to 5.1 V
-
QualificationAutomotive
-
Sub ApplicationIn-Cabin Wireless Charger, Smart Power Distribution modules, Light Control Unit (LCU) for front and rear, Water pump, Wiper ECU, HVAC ECU and Control panel, Exhaust module and NOx sensor, Transfer Case, Auto Transmission
-
Supply Voltage range5.5 V to 28 V
-
Target ApplicationAutomotive
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
LITEDCDCSBCBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |