EVAL-FFXMR20W2M1HX
Product details
-
ApplicationsESS PFC, Solar applications, EV Charging, DCDC stages
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET
-
Go-wider-BoardYes
-
InterfacesI2C BUS
-
MountingTHT, Surface Mount (SMD)
-
Output Current max160 A
-
Output Voltage max1500 V
-
Product NameEVAL-FFXMR20W2M1HX
-
QualificationIndustrial
-
Sub ApplicationDCDC stages
-
Supply Voltage24 V
-
Target ApplicationEV Charging, DCDC stages, ESS PFC
-
TopologyHalf Bridge
| Recommended | ||||
|
OPN
|
EVALFFXMR20W2M1HXTOBO1 | EVALFFXMR20W2M1HXTOBO2 | ||
| Product Status | active and preferred | active and preferred | ||
| Infineon Package | - | -- | ||
| Package Name | EVAL-FFXMR20W2M1HR -Rogowski | EVAL-FFXMR20W2M1HS-Shunt | ||
| Packing Size | 1 | 1 | ||
| Packing Type | BLISTER TRAY | BLISTER TRAY | ||
| Moisture Level | N/A | N/A | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | No | No | ||
| RoHS Compliant | No | No | ||
|
Infineon stock last updated:
|
ea.
in stock
|
ea.
in stock
|
||
|
|
|
|||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | - |
| Package Name | EVAL-FFXMR20W2M1HR -Rogowski |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | EVAL-FFXMR20W2M1HS-Shunt |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Half-bridge driver for Easy 2B module
- CoolSiC™ Trench MOSFET 2 kV technology
- 1ED3890MC12M or 1ED3890MU12M driver
- I2C bus for parameter adjustment
- Two variants for current measurement
Benefits
- 132 µF on-board bulk film capacitance
- Pressed-in FF6MR20W2M1H_B70 module
- Negative gate-drive voltage adjustment
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.