Board TypeEvaluation Board
-
FamilyLinear Voltage Regulator (LDO), OPTIREG™ Linear
-
Input TypeDC
-
LanguageSPICE
-
Product CategoryEvaluation Boards
-
QualificationAutomotive
-
Sub ApplicationMemory, CPU, FPGA core supply, Infotainment ( Camera, Display supply), High current post regulator (in combination with DC/DC), Driver Assistance Systems (Radar, Camera)
-
Supply Voltage range2.7 V to 18 V
-
Supply Voltage12 V
-
Target ApplicationIndustrial, Data Processing, Consumer, Automotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
DEMOBOARDTLS202A1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Output Voltage: from 1.2V to 5.25V
- Output Voltage Accuracy of ±3 %
- Output Currents up to 150 mA
- Input Voltage Operating Range: 2.7V-18V
- Low Dropout Voltage: typ. 290mV
- Very Low Current Consumption: typ. 50 μA
- Very High PSRR: typ. 65dB at 10kHz
- Temperature Range: -40 °C up to 150 °C
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Wide input voltage range post regulator
- Ultra small package