Active
RoHS Compliant

DEMO-PTOOL-300W-M

Kit demoboard for cordless power tools
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO-PTOOL-300W-M
DEMO-PTOOL-300W-M
ea.

Product details

  • Board Type
    Demo Board
  • Family
    StrongIRFET™
  • Input Type
    DC
  • Output Current max
    50 A
  • Pout max
    300 W
  • Product Name
    DEMO-PTOOL-300W-M
  • Qualification
    Industrial, Standard
  • Sub Application
    Power Tools
  • Supply Voltage
    6 V to 40 V
  • Target Application
    Motor Control & Drives
  • Topology
    3-Phase Motor
OPN
DEMO-PTOOL-300W-M
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This design kit for cordless power tools is using the DirectFET™ ME/MF and firmware developed using the XMC1300 family .

Features

  • ME/MF layouts for MCAN DirectFET™
  • Standard power board connector
  • 20 V nominal input voltage
  • 6 V to 40 V input voltage range
  • 50 A peak and 35 ARMS phase current
  • 200 A peak current for 100 ms
  • Protection through one shunt amplifier
  • Over-temperature protection
  • 5 V and 12 V on board power supplies
  • External power supply options
Block commutation modulation 
  • Scalar BLDC speed cntrl w/ hall sensors
  • Applications

    Documents

    Design resources