Active and preferred

BCR430U LED BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BCR430U LED BOARD
BCR430U LED BOARD
ea.

Product details

  • Board Type
    Demo Board
  • Family
    LED strips & signage
  • Input Type
    DC
  • Language
    SPICE
  • Output Current range
    5 mA to 100 mA
  • Product Category
    Evaluation Boards
  • Product Name
    BCR430U LED BOARD
  • Qualification
    Industrial
  • Sub Application
    White good lighting, Retail lighting, Emergency lighting, LED displays and channel letters, Architectural LED lighting, LED strips, Strip lighting, LED lighting
  • Supply Voltage max
    24 V
  • Target Application
    Lighting, LED Lighting
  • Topology
    Linear
OPN
BCR430ULEDBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's BCR430U is used as an LED driver IC on this LED lighting board with eight LEDs. It regulates the LED current in standalone operation without any external power transistor. The LED current level can be adjusted from 5mA up to 100mA connecting a high ohmic resistor Rset to pin RS.

Features

  • Typical 135mV saturation voltage at 50mA
  • Typical input voltage 24V using onboard LEDs
  • Default LED current 50mA (adjustable from 5mA to 100mA)
  • Smart over temperature protection

Benefits

  • Very low voltage drop allows to use more LEDs (in a string)
  • Stable output current for homogenous light output
  • Smart over temperature protection to avoid degradation of LEDs over lifetime

Applications

Documents

Design resources