- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
Infineon AUTOSAR
Explore Infineon's AUTOSAR MCAL drivers MC-ISAR AURIX™
-
On this page
Browse by category
Partner AUTOSAR offerings
Infineon's AUTOSAR solutions are designed to support a wide range of automotive applications, like body control to infotainment systems.
About
Infineon offers the largest portfolio of AUTOSAR and complex drivers in the industry. The AURIX™ TC3xx MC-ISAR AUTOSAR MCAL is supported based on AUTOSAR 4.2.2 and AUTOSAR 4.4.0. Even further support for ASIL D applications is provided with major drivers, according to an ASIL D safety claim, and an ASIL D process for freedom from interference. This eases software partitioning and system-level safety argumentation, and gives more flexibility. Available TC3xx MC-ISAR products are:
- MC-ISAR AS422 (ASIL B drivers)
- MC-ISAR AS440 (ASIL B drivers)
- MC-ISAR AS440 EXT (9 ASIL D drivers)
Supporting automotive-grade ISO 26262 safety, ISO 21434 security, and ASPICE quality with lifecycle management enables customers to shorten their time to market and save development costs.
The AURIX™ TC4x MC-ISAR is extending the ASIL D safety claim to a broader range of drivers based on AUTOSAR R20-11, with memory drivers according to AUTOSAR R21-11. New drivers for PCIe, DRE Data Routing Engine, etc. enable the communication performance.
NOTE: Users need to register in myInfineon portal to request a license (Click ‘myInfineon’ and ‘Register for myInfineon’ at top right of the Web page )
- Supporting latest standards
- Avoiding the need for additional driver for ASIL D argumentation
- Eases software partitioning and gives more flexibility; driver can be executed in an ASIL D domain
- Eases system level safety argumentation
- Supporting latest standards
- Avoiding the need for additional driver for ASIL D argumentation
- Eases software partitioning and gives more flexibility; driver can be executed in an ASIL D domain
- Eases system level safety argumentation
- Production released driver with qualification and safety case available
- Major drivers according ASIL D for avoidance of systematic faults upcoming
- ISO21434 support
AUTOSAR MCAL - MC-ISAR MicroController – Infineon Software Architecture
TC2xx MC-ISAR: AUTOSAR 3.2.1 / 4.0.3,
- 29 drivers
- Including 4 complex drivers
TC3xx MC-ISAR: AUTOSAR 4.2.2 / 4.4.0,
- 33 drivers
- ASIL D Freedom From Interference (FFI)
- 9 drivers with ASIL D avoidance of systematic faults
- 5 complex drivers
TC4x MC-ISAR: AUTOSAR R20-11 + MEM drivers in AUTOSAR R21-11,
- 38 drivers
- SIL D Freedom From Interference (FFI)
- 17 drivers with ASIL D avoidance of systematic faults
- 4 complex drivers
- Largest portfolio of AUTOSAR and complex drivers
- AUTOSAR BFX and CRC library
- ASPICE L2 (TC3xx) / L3 (TC4x)
- ASIL D process for FFI (TC3xx/TC4x)
- MISRA 2012 Amendment 1 (CERT-C) compliance (TC3xx/TC4x)
- ISO 21434 support (TC3xx/TC4x)
- Major drivers according to ASIL D for avoidance of systematic faults (TC3xx/TC4x)
- IEC 61508 SIL-2 support (TC3xx/TC4x)
Infineon offers the largest portfolio of AUTOSAR and complex drivers in the industry. The AURIX™ TC3xx MC-ISAR AUTOSAR MCAL is supported based on AUTOSAR 4.2.2 and AUTOSAR 4.4.0. Even further support for ASIL D applications is provided with major drivers, according to an ASIL D safety claim, and an ASIL D process for freedom from interference. This eases software partitioning and system-level safety argumentation, and gives more flexibility. Available TC3xx MC-ISAR products are:
- MC-ISAR AS422 (ASIL B drivers)
- MC-ISAR AS440 (ASIL B drivers)
- MC-ISAR AS440 EXT (9 ASIL D drivers)
Supporting automotive-grade ISO 26262 safety, ISO 21434 security, and ASPICE quality with lifecycle management enables customers to shorten their time to market and save development costs.
The AURIX™ TC4x MC-ISAR is extending the ASIL D safety claim to a broader range of drivers based on AUTOSAR R20-11, with memory drivers according to AUTOSAR R21-11. New drivers for PCIe, DRE Data Routing Engine, etc. enable the communication performance.
NOTE: Users need to register in myInfineon portal to request a license (Click ‘myInfineon’ and ‘Register for myInfineon’ at top right of the Web page )
- Supporting latest standards
- Avoiding the need for additional driver for ASIL D argumentation
- Eases software partitioning and gives more flexibility; driver can be executed in an ASIL D domain
- Eases system level safety argumentation
- Supporting latest standards
- Avoiding the need for additional driver for ASIL D argumentation
- Eases software partitioning and gives more flexibility; driver can be executed in an ASIL D domain
- Eases system level safety argumentation
- Production released driver with qualification and safety case available
- Major drivers according ASIL D for avoidance of systematic faults upcoming
- ISO21434 support
AUTOSAR MCAL - MC-ISAR MicroController – Infineon Software Architecture
TC2xx MC-ISAR: AUTOSAR 3.2.1 / 4.0.3,
- 29 drivers
- Including 4 complex drivers
TC3xx MC-ISAR: AUTOSAR 4.2.2 / 4.4.0,
- 33 drivers
- ASIL D Freedom From Interference (FFI)
- 9 drivers with ASIL D avoidance of systematic faults
- 5 complex drivers
TC4x MC-ISAR: AUTOSAR R20-11 + MEM drivers in AUTOSAR R21-11,
- 38 drivers
- SIL D Freedom From Interference (FFI)
- 17 drivers with ASIL D avoidance of systematic faults
- 4 complex drivers
- Largest portfolio of AUTOSAR and complex drivers
- AUTOSAR BFX and CRC library
- ASPICE L2 (TC3xx) / L3 (TC4x)
- ASIL D process for FFI (TC3xx/TC4x)
- MISRA 2012 Amendment 1 (CERT-C) compliance (TC3xx/TC4x)
- ISO 21434 support (TC3xx/TC4x)
- Major drivers according to ASIL D for avoidance of systematic faults (TC3xx/TC4x)
- IEC 61508 SIL-2 support (TC3xx/TC4x)