- Ordering
- Overview
- Automotive Ethernet Bridges
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
- PSRAM (Pseudostatic RAM)
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
- Motor control SoCs/SiPs
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
- Motor drivers
- Power MOSFETs
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
- High Reliability Discrete
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
- PSOC™ Multitouch Arm® Cortex®-M0
- PSOC™ Control C3 Arm® Cortex®-M33
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
- Gate driver ICs for GaN HEMTs
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
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
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
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Wire Guard 12V | Automotive eFuse
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
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
- Information and Communication Technology
- Renewables
- Robotics
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- 48 V systems for EVs & mild hybrids
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
- Internal combustion drivetrain systems
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Power adapters and chargers
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
- Adapters and chargers
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
- Industrial robots system solutions for Industry 4.0
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
- Data center and AI data center solutions
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
- Solid-state circuit breaker
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
- Airbag system
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Reversible seatbelt pretensioner
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
- Automatic transmission hydraulic system
- Belt starter generator 48 V – inverter ISG
- Diesel direct injection
- Double-clutch transmission electrical control
- Double-clutch transmission hydraulic control
- Gasoline direct injection
- Multi-port fuel injection
- Small 1-cylinder combustion engine solution
- Small engine starter kit
- Transfer case brushed DC
- Transfer case brushless DC (BLDC)
- Overview
- Automotive head unit
- Automotive USB-C power & data solution
- Automotive instrument cluster
- Automotive telematics control unit (TCU)
- Center information display (CID)
- High-performance cockpit controller
- In-cabin wireless charging
- Smart instrument cluster (electric two- & three-wheelers)
- Overview
- E-bike solutions
- Two- & three-wheeler solutions
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
- Data center and AI data center solutions
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
- Industrial robots system solutions for Industry 4.0
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker
- Uninterruptible power supplies (UPS)
- Overview
- 48 V intermediate bus converter (IBC)
- AI accelerator cards
- AMD server CPUs
- Ampere CPUs
- FPGAs in datacenter applications
- Intel server CPUs
- Networking and switch platforms
- Power path protection
- Power system reliability modeling
- RAID storage
- Server battery backup units (BBU)
- Server power supply
- SmartNIC cards
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
- Adapters and chargers
- Automotive LED lighting systems
- Complete system solutions for smart TVs
- Desktop power supplies
- EV charging
- Industrial power supplies
- PoE power sourcing equipment (PSE)
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
- DRIVECORE for automotive software development
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
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 16, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 16, 2026
Low voltage drives scalable power demoboard platform
Infineon’s low voltage drives scalable power demoboard provides a modular platform for rapid prototyping forklifts and light electric vehicles (LEVs)
-
On this page
About
The modular demo platform supports multiphase topologies and variable half-bridge paralleling. In combination with the XMC™ drive card a 3-phase setup can drive induction or PMSM motors of various power ratings, utilizing sensored or sensorless control drive schemes.
The platform demonstrates performance of Infineon’s power MOSFET family OptiMOS™ in the D2PAK, D2PAK 7-pin and the TO-Leadless packages, in terms of parallelization and thermal behavior. Several voltage levels are available.
The demoboard is intended to interface with Infineon’s XMC™ demoboard drive card XMC4400, providing the system control. Accompanying boards (power boards, master mother board, mother boards, daughter boards and capacitor boards) provide the functionality and interconnections for a complete customized power system solution.
The platform consists of several different boards (modules) that can be used to build up a functional power assembly. By role (or functionality) in the setup, the modules can be arranged into four categories: power boards, mother boards and master mother board, daughter boards and capacitor boards.
Infineon also provides a supporting software package. Please find additional information on how to install in the user manual.
Single-phase setup:
The basic building blocks comprising a functional power half-bridge include two power transistors (e.g. MOSFETs), gate drivers for high-side and low-side MOSFETs, and a control unit (e.g. XMC™ microcontroller). Mother boards of the modular platform provide the gate drivers for the system. A single mother board is used for any individual phase. The distinct feature of the master mother board is that it also provides the supply and direct interconnection to the control board, whereas mother boards connect to the control board indirectly via the ribbon cable through the master mother board, and do not include a supply circuit.
Single-phase setup with no paralleling:
This is the single-phase set-up that can be used as a buck or boost converter topology, with or without synchronous rectification
- Copperbars (mechanical drawings )
- Ribbon cables (mechanical drawings / renders)
- XMCTM controller drive card XMC4400 (suggestion)
Consisting of:
Single-phase setup with paralleling:
Additional power boards (half-bridges) can be connected in parallel, to increase the current handling capabilities. To do this, the same number of daughter boards are required to provide connections from the MOSFETs to the gate driver on the master mother board.
- Copperbars (mechanical drawings )
- Ribbon cables (mechanical drawings / renders)
- XMCTM controller drive card XMC4400 (suggestion)
Consisting of:
- KIT_LGMB_BOM003
- KIT_LGDB_BOM003 (3x)
- KIT_LGCAP_BOM005 (1x)
Multiphase setup with paralleling:
Also known as the B6 inverter, this is a three-phase system used for electric motor control. The gate drivers for the additional two phases (“W” and “V”) are provided using two mother boards. The mother boards are connected via a ribbon cable to the master mother board. The master mother board provides the gate driver for phase “U”, and extends the connections between the ribbon cable, which connects to the mother boards, and the control board outputs
- Copperbars (mechanical drawings)
- Ribbon cables (mechanical drawings / renders)
- XMCTM controller drive card XMC4400 (suggestion)
Consisting of:
- KIT_LGMB_BOM003
- KIT_LGMB_BOM503 (2x)
- KIT_LGDB_BOM003 (9x)
- KIT_LGPWR_BOMxxx (12x)
- KIT_LGCAP_BOM005 (3x)
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: Find all the software from Infineon
Tools: Find all tools which are getting offered by Infineon for the evaluation
- IMS PCB for increased cooling
- Basic software with GUI
- Test points for test bench setups
- Scalability and versatility
- Rapid prototyping by building blocks
- Fast built customized solutions
The modular demo platform supports multiphase topologies and variable half-bridge paralleling. In combination with the XMC™ drive card a 3-phase setup can drive induction or PMSM motors of various power ratings, utilizing sensored or sensorless control drive schemes.
The platform demonstrates performance of Infineon’s power MOSFET family OptiMOS™ in the D2PAK, D2PAK 7-pin and the TO-Leadless packages, in terms of parallelization and thermal behavior. Several voltage levels are available.
The demoboard is intended to interface with Infineon’s XMC™ demoboard drive card XMC4400, providing the system control. Accompanying boards (power boards, master mother board, mother boards, daughter boards and capacitor boards) provide the functionality and interconnections for a complete customized power system solution.
The platform consists of several different boards (modules) that can be used to build up a functional power assembly. By role (or functionality) in the setup, the modules can be arranged into four categories: power boards, mother boards and master mother board, daughter boards and capacitor boards.
Infineon also provides a supporting software package. Please find additional information on how to install in the user manual.
Single-phase setup:
The basic building blocks comprising a functional power half-bridge include two power transistors (e.g. MOSFETs), gate drivers for high-side and low-side MOSFETs, and a control unit (e.g. XMC™ microcontroller). Mother boards of the modular platform provide the gate drivers for the system. A single mother board is used for any individual phase. The distinct feature of the master mother board is that it also provides the supply and direct interconnection to the control board, whereas mother boards connect to the control board indirectly via the ribbon cable through the master mother board, and do not include a supply circuit.
Single-phase setup with no paralleling:
This is the single-phase set-up that can be used as a buck or boost converter topology, with or without synchronous rectification
- Copperbars (mechanical drawings )
- Ribbon cables (mechanical drawings / renders)
- XMCTM controller drive card XMC4400 (suggestion)
Consisting of:
Single-phase setup with paralleling:
Additional power boards (half-bridges) can be connected in parallel, to increase the current handling capabilities. To do this, the same number of daughter boards are required to provide connections from the MOSFETs to the gate driver on the master mother board.
- Copperbars (mechanical drawings )
- Ribbon cables (mechanical drawings / renders)
- XMCTM controller drive card XMC4400 (suggestion)
Consisting of:
- KIT_LGMB_BOM003
- KIT_LGDB_BOM003 (3x)
- KIT_LGCAP_BOM005 (1x)
Multiphase setup with paralleling:
Also known as the B6 inverter, this is a three-phase system used for electric motor control. The gate drivers for the additional two phases (“W” and “V”) are provided using two mother boards. The mother boards are connected via a ribbon cable to the master mother board. The master mother board provides the gate driver for phase “U”, and extends the connections between the ribbon cable, which connects to the mother boards, and the control board outputs
- Copperbars (mechanical drawings)
- Ribbon cables (mechanical drawings / renders)
- XMCTM controller drive card XMC4400 (suggestion)
Consisting of:
- KIT_LGMB_BOM003
- KIT_LGMB_BOM503 (2x)
- KIT_LGDB_BOM003 (9x)
- KIT_LGPWR_BOMxxx (12x)
- KIT_LGCAP_BOM005 (3x)
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: Find all the software from Infineon
Tools: Find all tools which are getting offered by Infineon for the evaluation
- IMS PCB for increased cooling
- Basic software with GUI
- Test points for test bench setups
- Scalability and versatility
- Rapid prototyping by building blocks
- Fast built customized solutions