Boards & Designs
-
Auf dieser Seite
About
Field-Oriented Control (FOC), also known as vector control, is a technique used to control Permanent Magnet Synchronous Motor (PMSM) motors. Among the benefits of FOC are the possibility of delivering fast acceleration and deceleration of the motor, the accuracy of the control in high-performance motors, and the ability to deliver full torque even when the motor is not in movement.
Infineon’s FOC algorithm implementation requires real-time feedback of the currents and rotor position, provided by AURIX™ peripherals EVADC and GPT12.
Find the related board using link in the Design Resource section
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: Find all software from Infineon
Tools: Find all tools from Infineon for evaluation
Field-Oriented Control (FOC), also known as vector control, is a technique used to control Permanent Magnet Synchronous Motor (PMSM) motors. Among the benefits of FOC are the possibility of delivering fast acceleration and deceleration of the motor, the accuracy of the control in high-performance motors, and the ability to deliver full torque even when the motor is not in movement.
Infineon’s FOC algorithm implementation requires real-time feedback of the currents and rotor position, provided by AURIX™ peripherals EVADC and GPT12.
Find the related board using link in the Design Resource section
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: Find all software from Infineon
Tools: Find all tools from Infineon for evaluation
Share in WeChat
Scan the QR code with your WeChat App to share this page.