Active and preferred

UIO STICK

uIO STICK is an interface device for controlling Infineon boards/kits during run time
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

UIO STICK
UIO STICK
ea.

Product details

  • Board Type
    Evaluation Board
  • Family
    System Basis Chip (SBC), High/Low Side Switch, MOTIX™ Multi Half-Bridge ICs, MOTIX™ MCU | 32-bit motor control SoC
  • Input Type
    DC
  • Interfaces
    USB, SPI, LIN, GPIO, UART, Analog
  • Output Voltage
    3.3 V to 12 V
  • Qualification
    Automotive
  • Sub Application
    Establish communication between Infineon device and PC
OPN
UIOSTICKTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Introducing the uIO Stick: Enables easy connection between evaluation board and PC via USB for SPI programming and monitoring. Provides Infineon MOTIX™ MCU BSL support, handling protocols and physical layers for programming over LIN transceiver or UART. Also offers run-time control and GUI-based programming, monitoring, and evaluation for various Infineon Automotive products like SBC, high/low-side switch or multi half-bridge ICs.

Features

  • Communication with device via LIN, SPI
  • Four GPIOs
  • PWM signal generation up to 20 kHz
  • Measurement of analog voltages up to 20V
  • Read and keep functionality
  • USB HID device (no additional driver)
  • µIO-Stick can power a target device
  • Possibility of an external power supply
  • 3 on-board status LEDs
  • Additional BSL updater GUI

Benefits

  • Easy interface to the microcontroller

Applications

Documents

Design resources