UIO STICK
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilySystem Basis Chip (SBC), High/Low Side Switch, MOTIX™ Multi Half-Bridge ICs, MOTIX™ MCU | 32-bit motor control SoC
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesUSB, SPI, LIN, GPIO, UART, Analog
-
Output Voltage range3.3 V to 12 V
-
QualificationAutomotive
-
Sub ApplicationEstablish communication between Infineon device and PC
| Recommended | ||
|
OPN
|
UIOSTICKTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Communication with device via LIN, SPI
- Four GPIOs
- PWM signal generation up to 20 kHz
- Measurement of analog voltages up to 20V
- Read and keep functionality
- USB HID device (no additional driver)
- µIO-Stick can power a target device
- Possibility of an external power supply
- 3 on-board status LEDs
- Additional BSL updater GUI
Benefits
- Easy interface to the microcontroller
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.