- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Defense
- High-reliability custom services
- NewSpace
- Space
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAM (static RAM)
- Wafer and die memory solutions
- Overview
- 32-bit FM Arm® Cortex® Microcontroller
- 32-bit AURIX™ TriCore™ microcontroller
- 32-bit PSOC™ Arm® Cortex® microcontroller
- 32-bit TRAVEO™ T2G Arm® Cortex® microcontroller
- 32-bit XMC™ industrial microcontroller Arm® Cortex®-M
- Legacy microcontroller
- Motor control SoCs/SiPs
- Sensing controllers
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- Gallium nitride (GaN)
- Gate driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
- FM0+ 32-bit Arm® Cortex®-M0+ microcontroller (MCU) families
-
FM3 32-bit Arm® Cortex®-M3 microcontroller (MCU) families
- Overview
- FM3 CY9AFx1xK series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx1xL/M/N series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx2xK/L series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx3xK/L series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx4xL/M/N series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx5xM/N/R series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFxAxL/M/N series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xN/R high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xS/T high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xJ series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xK/L/M series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xS/T series Arm® Cortex®-M3 microcontroller (MCU)
-
FM4 32-bit Arm® Cortex®-M4 microcontroller (MCU) families
- Overview
- FM4 CY9BFx6xK/L high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 CY9BFx6xM/N/R high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2C high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2G series connectivity Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2H high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- Overview
-
32-bit TriCore™ AURIX™ – TC2x
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
32-bit TriCore™ AURIX™ – TC3x
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family – TC39xXX
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- 32-bit TriCore™ AURIX™ – TC4x
- Overview
- PSOC™ 4 Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM-PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- Automotive gate driver ICs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Level-Shift Gate Driver ICs
- Low-Side Drivers
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
- Silicon carbide CoolSiC™ MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear Voltage Regulators for Automotive Applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
- eFuse
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Health and lifestyle
- Home appliances
- Industrial
- Renewables
- Robotics
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics & power distribution
- Automotive LED lighting systems
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- Power adapters and chargers
- Complete system solutions for smart TVs
- Mobile device and smartphone solutions
- Multicopters and drones
- Power tools
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Digital health
- Asset Tracking
- Battery formation and testing
- Electric forklifts
- Battery energy storage (BESS)
- EV charging
- High voltage solid-state power distribution
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Power tools
- Power transmission and distribution
- Traction
- Uninterruptible power supplies (UPS)
- Overview
- Battery formation and testing
- EV charging
- Hydrogen
- Photovoltaic
- Wind power
- Solid-state circuit breaker (SSCB)
- Battery energy storage (BESS)
- Overview
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Access control and ticketing
- Overview
- Domestic robots
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- PC accessories
- Semiconductor solutions for home entertainment applications
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- Server power supply units (PSU)
- Server battery backup units (BBU)
- Medium voltage IBC (48 V)
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
- AMD CPU voltage regulator Ics
- AI accelerator cards
- SmartNIC cards
- Network switches for AI data centers and server racks
- Server power path protection
- Data Center Power Distribution
- Overview
- Automotive auxiliary systems
- Automotive gateway
- Automotive power distribution
- Body control modules (BCM)
- Comfort & convenience electronics
- Zonal DC-DC converter 48 V-12 V
- Zone control unit
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED drivers (electric two- & three-wheelers)
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive BMS
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- EV charging
- EV inverters
- EV power conversion & OBC
- FCEV powertrain system
- Overview
- AC-DC power conversion for telecommunications infrastructure
- DC-DC power conversion for telecommunications infrastructure
- FPGA in wired and wireless telecommunications applications
- Power system reliability modeling
- RF front end components for telecommunications infrastructure
- Memory solutions for cellular base stations
- Security solutions for cellular base stations
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive BMS
- Industrial and consumer BMS
- Overview
-
AC-DC power conversion
- Overview
- AC-DC auxiliary power supplies
- AC-DC power conversion for telecommunications infrastructure
- Power adapters and chargers
- LED lighting system design
- Complete system solutions for smart TVs
- Desktop power supplies
- EV charging
- Industrial power supplies
- Home and building automation
- Uninterruptible power supplies (UPS)
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Evaluation boards
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- IPOSIM Online Power Simulation Platform
- CoolGaN™ Simulation Tool (PLECS)
- HiRel Fit Rate Tool
- IPOSIM Online Power Simulation Platform
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- DEEPCRAFT™ AI Hub
- DEEPCRAFT™ Audio Enhancement
- DEEPCRAFT™ Model Converter
-
DEEPCRAFT™ Ready Models
- Overview
- DEEPCRAFT™ Ready Model for Baby Cry Detection
- DEEPCRAFT™ Ready Model for Cough Detection
- DEEPCRAFT™ Ready Model for Direction of Arrival (Sound)
- DEEPCRAFT™ Ready Model for Factory Alarm Detection
- DEEPCRAFT™ Ready Model for Fall Detection
- DEEPCRAFT™ Ready Model for Gesture Classification
- DEEPCRAFT™ Ready Model for Siren Detection
- DEEPCRAFT™ Ready Model for Snore Detection
- DEEPCRAFT™ Studio
- DEEPCRAFT™ Voice Assistant
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Mar 24, 2026
Business & Financial Press
Mar 16, 2026
Business & Financial Press
Mar 10, 2026
Business & Financial Press
Mar 09, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Mar 24, 2026
Business & Financial Press
Mar 16, 2026
Business & Financial Press
Mar 10, 2026
Business & Financial Press
Mar 09, 2026
Matter
The bridge connecting different products, protocols and ecosystems
As the number of smart home devices increases, the interoperability between the different products, ecosystems and protocols gets messier. Matter 1.4 specification solves this dilemma. Created by the Connectivity Standards Alliance, this one, royalty-free standard, has been created for device makers to follow for many smart home applications. Infineon Technologies, CSA, along with 280+ companies, including Google and Amazon, are pioneering this game-changing Matter standard to make ease-of-use, interoperability, security and sustainability a reality in the smart home.
Want to learn more? Check out the information hub below.
Find out how to create and use the Matter Lock device using PSOC™ 6 with AIROC™ CYW43xxx. This application note is intended for users who want to start Matter device development.
What consumers can expect of the new Matter standard
Proven, pervasive and robust security for privacy and data
All Matter-enabled products across ecosystems work together and can be controlled with the preferred system
All devices are compatible and can easily be integrated, controlled and monitored
Enables low-power wireless solutions to coexist in the home
Device makers create less device variants for different ecosystems, while manufacturing these devices becomes simpler and more cost-effective
Enables accurate and reliable sensing for smart devices
Set-up for Matter-enabled products is simple and quick for consumers. Below is an example below of how it works:
Matter is an open-source development approach, so it makes things easy to develop. To help make your set up simpler and faster, check out the Infineon and Connectivity Standards Alliance’s (CSA) GitHub repository documents, source code and online forums, so you can get your questions answered in real time by fellow colleagues without being a GitHub member.
Infineon offers Matter-enabled products and solutions that comply with the new IoT standard. With over 20+ years of proven experience, these solutions are reliable, easy to implement, secure and integrated regardless of the connectivity protocols.
PSOC™ 62S2 Wi-Fi BT Pioneer Kit helps developers and engineers achieve reliable, ultra-low power Matter over Wi-Fi solutions and helps them get to market faster.
OPTIGA™ Trust M MTR is our OPTIGA™ Trust M discrete security solution combined with a Matter provisioning service. It is Matter-certified and works with any MCU/SoC, making it easy to add secured Matter compatibility to existing IoT designs.
All these solutions leverage the ModusToolBox™ development platform to accelerate IoT developers' time-to-market.
Check out this whitepaper to understand what matter is, its benefits, and what each specification includes.
This whitepaper explains how IoT security is being transformed by Zero Trust Architecture, why this change is happening, and what IoT designers must do to adapt. It also covers how the Zero Trust Architecture supports Matter.
The smart home continues to evolve, many consumers fear that their personal information is being stolen while using smart home products. Matter may help solve this dilemma and improve interoperability of smart home products. This white paper addresses:
- The need for universal Smart Home standards with integral security.
- Explains how Matter addresses both security and connectivity.
- Identifies Infineon’s role in making connectivity and security for smart homes a reality.
This article explains what Matter is, how it works, its advantages and the applications covered under the standard.
This article explains what Matter is, how it works, its advantages and the applications covered under the standard.
As the growth of connected Internet devices continues to explode, learn how smart home device makers are using Matter 1.0 to solve IoT connectivity issues across brands and platforms and what the potential cost is.
In this press release, learn more about the Matter 1.0 specification, a royalty-free standard for device makers to follow for many smart home applications launched by the Connectivity Standards Alliance. Find out how Infineon Technologies, CSA and 280+ companies are pioneering this game-changing Matter standard to make ease-of-use, interoperability, security and sustainability a reality in the smart home.
In this market news release, Infineon announces software support for the newest emerging smart home standard: Matter. Learn more about Infineon’s role in Matter and its Matter-enabled products.
In this market news release, find out how the world’s leading smart home device manufacturers and suppliers have joined forces to develop a global standard that eases smart home implementations.
In an Aspencore-hosted webinar, Keith Wheeler, principle engineer at Infineon Technologies discusses: The challenges in smart home market, what Matter is, how Matter will help and what a smart home solution framework looks like. It also walks through how to debug hardware and using Matter tools.
As the smart home market triples in size by 2026, so does its complexity—until now. Watch how Matter, one unified standard, will solve the market fragmentation, while driving better connectivity, digitalization and decarbonization. Discover how Infineon’s Matter-enabled solutions help accelerate the creation of innovative, sustainable smart home products.
Do you ever wonder how the new and improved smart home works? Watch this demo to find out how Matter over Wi-Fi and Matter over Thread work using Infineon Matter-enabled solutions to simply and securely open and close a smart lock door and turn on and off the porch lighting using one device.
Watch this short demo video to learn how Matter simplifies smart lock development using the AIROC™ CYW43012, an ultra-low power single-chip and combo device, and the PSOC™ 6 ultra-low-power microcontroller. Discover how Matter and this solution gets developers to market faster and offers customers an interoperable standard that works in the smart home.
Learn what feature enhancements and other new developments are included with Matter 1.4 specification. Also, find out where Matter and Infineon are going next.
Discover the details behind the new Matter 1.3 specification. Learn more about the new device types it supports, on-going core feature updates, and testing infrastructure around Matter. Most importantly, see how this new specification will be impacting the smart home as the Matter standard expands worldwide.
Learn how Connectivity Standards Alliance (CSA) and Infineon are advancing the Matter standard and security globally with the Product Security Verified Certification Program. This blog post discusses what the standard is, what applications it covers in the smart home, and the benefits it brings to companies and consumers.
Learn how CSA’s Matter 1.2 standard impacts your smart home devices by reading this blog post. Check out the nine new device types added, core feature updates and get more details on the testing infrastructure.
Find out what the Matter 1.1 specification is and how it will impact the smart home industry by reading this blog post. Learn how this update brings several improvements for developers and device makers, including enhancements to the test harness and test automation for smart home devices.
This two-part blog post walks you through tips, helpful technical resources and some Matter-enabled products that help consumers, engineers, developers and manufacturers to set up Matter-enabled devices quickly and easily in the smart home.
In this SmartTechCheck podcast, Mark Vena and Infineon's Steve Hanna discuss the importance of security and privacy in the IoT space and what Infineon is doing in Matter, the smart home standard.
A lot has been said about Matter since launching the unified standard in November 2022. Find out how Matter is the thread that is enabling the potential of IoT to be realized by connecting everything together in a security, simple and interoperable way. Listen to interviews with:
- Thomas Rosteck of Infineon Technologies
- Tobin Richardson, president, and CEO of the CSA
- Sujata Neidig and Neal Kondel of NXP
- Nathalie Vallespin and Bruno Mussard of STMicroelectronics
- Manish Kothari of Silicon Labs
As the number of smart home devices increases, the interoperability between the different products, ecosystems and protocols gets messier. Infineon, CSA, and 280+ other companies are working together on the Matter, one smart home standard to unify the fragmented connected home. Listen to Skip Ashton, a Distinguished Engineer at Infineon, explain what Matter is, and how this revolutionary standard benefits the smart home.
Set-up for Matter-enabled products is simple and quick for consumers. Below is an example below of how it works:
Matter is an open-source development approach, so it makes things easy to develop. To help make your set up simpler and faster, check out the Infineon and Connectivity Standards Alliance’s (CSA) GitHub repository documents, source code and online forums, so you can get your questions answered in real time by fellow colleagues without being a GitHub member.
Infineon offers Matter-enabled products and solutions that comply with the new IoT standard. With over 20+ years of proven experience, these solutions are reliable, easy to implement, secure and integrated regardless of the connectivity protocols.
PSOC™ 62S2 Wi-Fi BT Pioneer Kit helps developers and engineers achieve reliable, ultra-low power Matter over Wi-Fi solutions and helps them get to market faster.
OPTIGA™ Trust M MTR is our OPTIGA™ Trust M discrete security solution combined with a Matter provisioning service. It is Matter-certified and works with any MCU/SoC, making it easy to add secured Matter compatibility to existing IoT designs.
All these solutions leverage the ModusToolBox™ development platform to accelerate IoT developers' time-to-market.
Check out this whitepaper to understand what matter is, its benefits, and what each specification includes.
This whitepaper explains how IoT security is being transformed by Zero Trust Architecture, why this change is happening, and what IoT designers must do to adapt. It also covers how the Zero Trust Architecture supports Matter.
The smart home continues to evolve, many consumers fear that their personal information is being stolen while using smart home products. Matter may help solve this dilemma and improve interoperability of smart home products. This white paper addresses:
- The need for universal Smart Home standards with integral security.
- Explains how Matter addresses both security and connectivity.
- Identifies Infineon’s role in making connectivity and security for smart homes a reality.
This article explains what Matter is, how it works, its advantages and the applications covered under the standard.
This article explains what Matter is, how it works, its advantages and the applications covered under the standard.
As the growth of connected Internet devices continues to explode, learn how smart home device makers are using Matter 1.0 to solve IoT connectivity issues across brands and platforms and what the potential cost is.
In this press release, learn more about the Matter 1.0 specification, a royalty-free standard for device makers to follow for many smart home applications launched by the Connectivity Standards Alliance. Find out how Infineon Technologies, CSA and 280+ companies are pioneering this game-changing Matter standard to make ease-of-use, interoperability, security and sustainability a reality in the smart home.
In this market news release, Infineon announces software support for the newest emerging smart home standard: Matter. Learn more about Infineon’s role in Matter and its Matter-enabled products.
In this market news release, find out how the world’s leading smart home device manufacturers and suppliers have joined forces to develop a global standard that eases smart home implementations.
In an Aspencore-hosted webinar, Keith Wheeler, principle engineer at Infineon Technologies discusses: The challenges in smart home market, what Matter is, how Matter will help and what a smart home solution framework looks like. It also walks through how to debug hardware and using Matter tools.
As the smart home market triples in size by 2026, so does its complexity—until now. Watch how Matter, one unified standard, will solve the market fragmentation, while driving better connectivity, digitalization and decarbonization. Discover how Infineon’s Matter-enabled solutions help accelerate the creation of innovative, sustainable smart home products.
Do you ever wonder how the new and improved smart home works? Watch this demo to find out how Matter over Wi-Fi and Matter over Thread work using Infineon Matter-enabled solutions to simply and securely open and close a smart lock door and turn on and off the porch lighting using one device.
Watch this short demo video to learn how Matter simplifies smart lock development using the AIROC™ CYW43012, an ultra-low power single-chip and combo device, and the PSOC™ 6 ultra-low-power microcontroller. Discover how Matter and this solution gets developers to market faster and offers customers an interoperable standard that works in the smart home.
Learn what feature enhancements and other new developments are included with Matter 1.4 specification. Also, find out where Matter and Infineon are going next.
Discover the details behind the new Matter 1.3 specification. Learn more about the new device types it supports, on-going core feature updates, and testing infrastructure around Matter. Most importantly, see how this new specification will be impacting the smart home as the Matter standard expands worldwide.
Learn how Connectivity Standards Alliance (CSA) and Infineon are advancing the Matter standard and security globally with the Product Security Verified Certification Program. This blog post discusses what the standard is, what applications it covers in the smart home, and the benefits it brings to companies and consumers.
Learn how CSA’s Matter 1.2 standard impacts your smart home devices by reading this blog post. Check out the nine new device types added, core feature updates and get more details on the testing infrastructure.
Find out what the Matter 1.1 specification is and how it will impact the smart home industry by reading this blog post. Learn how this update brings several improvements for developers and device makers, including enhancements to the test harness and test automation for smart home devices.
This two-part blog post walks you through tips, helpful technical resources and some Matter-enabled products that help consumers, engineers, developers and manufacturers to set up Matter-enabled devices quickly and easily in the smart home.
In this SmartTechCheck podcast, Mark Vena and Infineon's Steve Hanna discuss the importance of security and privacy in the IoT space and what Infineon is doing in Matter, the smart home standard.
A lot has been said about Matter since launching the unified standard in November 2022. Find out how Matter is the thread that is enabling the potential of IoT to be realized by connecting everything together in a security, simple and interoperable way. Listen to interviews with:
- Thomas Rosteck of Infineon Technologies
- Tobin Richardson, president, and CEO of the CSA
- Sujata Neidig and Neal Kondel of NXP
- Nathalie Vallespin and Bruno Mussard of STMicroelectronics
- Manish Kothari of Silicon Labs
As the number of smart home devices increases, the interoperability between the different products, ecosystems and protocols gets messier. Infineon, CSA, and 280+ other companies are working together on the Matter, one smart home standard to unify the fragmented connected home. Listen to Skip Ashton, a Distinguished Engineer at Infineon, explain what Matter is, and how this revolutionary standard benefits the smart home.