Active and preferred
RoHS Compliant

BTS5215L

The BTS5215L is a high side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS5215L
BTS5215L
ea.

Product details

  • Channels
    2
  • Current Limit min
    9 A
  • Diagnostics
    Digital
  • Family
    Classic PROFET™ 24V
  • IL (Short Circuit Current)
    15 A
  • Load Current
    4.7 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    4.7 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    3.1 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5.5 V to 40 V
  • toff (Turn OFF time) max
    270 µs
  • ton (Turn ON time) max
    250 µs
OPN
BTS5215LAUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Very low standby current
  • CMOS Compatible input
  • Improved electromagnetic compatibility
  • Fast demagnetization of inductive loads
  • Stable behavior at undervoltage
  • Wide operating voltage range
  • Logic ground separate from load ground

Benefits

  • High voltage capability
  • Benchmark energy robustness

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }