iMOTION™ Modular Application Design Kit
Compact and flexible 3-phase motor drive evaluation platform with controller & IPM, sensorless or optional with sensors!

The iMOTION™ Modular Application Design Kit (MADK) evaluation platform covers motor drive applications up to 1 kW. The platform is offering a modular and scalable system solution with different control board options and a range of power boards. The set up of a complete motor drive system is possible in less than one hour with iMOTION™ controllers!
Using iMOTION™ MADK standardized M1 Platform interface, different control and power boards can be combined in a system that perfectly matches the requirements of the application. This modular approach allows developers a maximum in flexibility and scalability during evaluation and development phase at affordable costs!
Get a motor running in less than 1 hour with iMOTION™ controllers!
Modular approach allows a maximum in flexibility and scalability
Key Benefits | Applications |
---|---|
|
MADK Schematic
iMOTION™ MADK power boards cover board range of power ratings and operating voltages
Choose between different power boards with CIPOS™ Nano, CIPOS™ Micro or CIPOS™ Mini IPMs. Combine them with the preferred controller board or simply use them in a ready-made kit.
Simply select the required voltage used in your system between 24 V and 230 V, the power rating or the special functions (like active PFC) for your motor drive application.
Key Features |
---|
|
This might also interest you
Additional Software
IMPORTANT NOTE:
The 99 Series Installer will install a support package for several iMOTION™ evaluation boards. Within the Installer you will find the Control Board Eval-M1-099M listed under the name IRMCP0199-1-D.