Active and preferred
RoHS Compliant
Lead-free

1EDI3038AS

The EiceDRIVER™ 1EDI3038AS is an automotive qualified single-channel high-voltage gate driver optimized for SiC MOSFET.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI3038AS
1EDI3038AS
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Family
    EiceDRIVER™ isolated gate driver ICs for EV
  • Input Vcc range
    3 V to 5.5 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Sink)
    15 A
  • Output Current (Source)
    15 A
  • Package
    PG-DSO-20
  • Qualification
    Automotive
  • Turn Off Propagation Delay
    60 ns
  • Turn On Propagation Delay
    60 ns
  • Voltage Class
    1200 V
OPN
1EDI3038ASXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ gate driver 1EDI3038AS is a high-voltage SiC MOSFET driver for automotive applications, offering 8 kV galvanic insulation with coreless transformer (CT) technology. It provides a powerful output stage with up to 15 A peak current for high power switches and includes a split output stage enabling different slew rates for switching on and off. The DESAT protection and configurable external soft turn-off feature prevent destruction.

Features

  • For SiC MOSFET of volt. class up to 1200
  • CMTI up to 150 V/ns
  • 8 kV peak reinforc. insulation (DIN VDE)
  • Integrated booster (up to 15 A peak)
  • Integrated active Miller clamp
  • 12-bit ADC
  • Split outputs TON and TOFF
  • DESAT protection
  • Config. ext. soft turn-off functionality
  • Safety inputs on both side
  • ISO 26262 SEooC (saf. req. up to ASIL B)

Benefits

  • Pre-config. to drive latest SiC MOSFET
  • Safety doc. aids system safety design
  • Comprehensive safety features
  • Supports ASIL D on system level
  • AEC-Q100 qualified
  • Lean packaging (DSO-20)

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }