PSoC™ 4100 - Intelligent Analog
PSoC™ 4100 - Intelligent Analog subcategories
PSoC™ 4100 family adds intelligent analog integration through programmable analog blocks
In addition to CAPSENSE™, the PSoC™ 4100 family adds intelligent analog integration through programmable analog blocks. Programmable Analog Blocks can be configured to create custom Analog Front Ends (AFEs) and signal conditioning circuits with opamps and filters.
32-bit MCU subsystem
- Arm® Cortex®-M0 and arm Cortex-M0+ Cores
- Up to 48 MHz CPU speed
- Up to 384 KB Flash, 32 KB SRAM
- Real-time clock with Watch Crystal Oscillator (WCO)
Programmable Analog Blocks
- Up to 12-bit 1 Msps SAR ADC
- Up to 6 low-power comparators
- Up to 4 iDACs
- UP to 4 Opamps
- Up to 2 VDACs
- Infineon CAPSENSE™, industry leading capacitive sensing
Programmable Digital Blocks
- Up to 8 Timer/Counter/PWM blocks
- Up to 5 Serial Configuration Blocks (SCBs)
- Segment LCD drive
I/O Subsystem
- Up to 84 GPIO
PSoC™ 4100 family adds intelligent analog integration through programmable analog blocks. Programmable analog blocks are hardware modules that include Analog-to-Digital Converters (ADCs), Digital-to-Analog Converters (DACs), low-power comparators, and Operational Amplifiers (opamps). Programmable analog block enable you to customize your analog front end to interface to virtually any analog sensor.
PSoC™ Enables:
• Liquid-tolerant capacitive touch interface for buttons and sliders
• Proximity detection
• Humidity and temperature-sensing interface via integrated analog front end
• Induction coil IGBT driver control
• Other control and interface functions such as fan control, segment LCD, and Piezo speaker
Infineon's PSoC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox comprises Infineon's latest development tools including an IDE. PSoC Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™
ModusToolbox™ was built to make the developers life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth® and AIROC™ Wi-Fi and Combo devices.
PSoC™ Creator
PSoC Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSoC and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Datasheet | PSoC™ 4100 | PSoC™ 4100S | PSoC™ 4100S Plus | PSoC™ 4100S Plus 256K | PSoC™ 4100S MAX | PSoC™ 4100PS | PSoC™ 4100M |
Core | Arm Cortex-M0 | Arm Cortex-M0+ | Arm Cortex-M0+ | Arm Cortex-M0+ | Arm Cortex-M0+ | Arm Cortex-M0+ | Arm Cortex-M0 |
Max CPU Speed | 24 MHz | 48 MHz | 48 MHz | 48 MHz | 48 MHz | 48 MHz | 24 MHz |
Flash / SRAM (KB) | 32/4 | 64/8 | 128/16 | 256/32 | 384/32 | 32/4 | 128/16 |
DMA channels | 0 | 0 | 8 | 8 | 16 | 8 | 8 |
ADC | SAR | 10-bit 46.8 Ksps Single Slope 12-bit 1 Msps SAR |
12-bit 1 MSPS SAR | 12-bit 1 MSPS SAR | 12-bit 1 MSPS SAR | 10-bit 46.8 Ksps Single Slope 12-bit 1 Msps SAR |
12-bit 806 Ksps SAR |
Opamps | 2 | 2 | 2 | 2 | 2 | 4 | 4 |
Comparators* | 4 | 4 | 4 | 4 | 2 | 6 | 6 |
iDACs | 2 | 2 | 2 | 2 | 0 | 2 | 4 |
VDAC | 0 | 0 | 0 | 0 | 0 | 2 | 0 |
Voltage Reference | Yes | Yes | Yes | Yes | Yes | Programmable | Yes |
Timers / Counters / PWMs | 4 | 5 | 8 | 8 | 8 | 8 | 8 |
Serial Interfaces | 2 | 3 | 5 | 5 | 5 | 3 | 4 |
CapSense Blocks | 1 | 1 | 1 | 1 | 2 | 1 | 2 |
CAN Controller | 0 | 0 | 1 | 0 | 1 | 0 | 0 |
GPIO | 36 | 36 | 54 | 54 | 84 | 38 | 55 |
Smart IO | 0 | 16 | 24 | 16 | 24 | 8 | 0 |
Pioneer Kit | CY8CKIT-040 | - | - | - | CY8CKIT-041S-MAX | - | CY8CKIT-044 |
Prototyping Kit | - | - | CY8CKIT-149 | - | - | CY8CKIT-147 | CY8CKIT-043 |
*Maximum number of comparators (dedicated low-power comparators + comparators configured using opamps)
- WATCH the PSoC™ 101 Introduction Video.
- DOWNLOAD ModusToolbox™ or PSoC™ Creator to begin development on your PSoC™ 4 products.
- START your design with our "Getting started with PSoC™ 4" application note.
- JOIN the Infineon Developer Community.