Active
RoHS Compliant

SHIELD_AUTONOM_BGT60

RF shield with XENSIV™ BGT60LTR11AIP 60 GHz radar sensor in completely autonomous mode

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SHIELD_AUTONOM_BGT60
SHIELD_AUTONOM_BGT60

Product details

  • Antenna
    Antennas in package
  • Board Type
    Demo Board
  • Direction of Motion
    Yes
  • Family
    60 GHz radar sensors
  • Frequency range
    61 GHz to 61.5 GHz
  • Halogen-free
    Yes
  • Input Type
    DC
  • Max Detection Range
    7 m
  • Min Detection Range
    0.5 m
  • Motion
    Yes
  • Number of Rx Antennas max
    1
  • Number of Tx Antennas max
    1
  • Product Name
    BGT60LTR11AIP
  • Qualification
    Industrial (JEDEC20/22)
  • Speed [m/s]
    Yes
  • Target Application
    Smart Home devices, Smart home security and alarm systems including IP cameras, Smart appliances, Smart Building, Multicopter and drones, Lighting systems and lighting control (mainly indoor lighting), laptops or tablets, monitors, Displays such as TVs, Contactless switches, Automated door openers, Air conditioners
OPN
SHIELDAUTONOMBGT60TOBO1
Product Status active
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This RF shield features XENSIV™ BGT60LTR11AIP 60 GHz low-power radar sensor, configured in autonomous mode, with Antennas in Package (AIP) and built-in motion detectors, without the need for external MCUs. It operates in pulsed-Doppler mode, with adjustable parameters via QS pins, and is adaptable for use with other hardware platforms, such as Arduino MKR. This shield offers a compelling alternative to traditional PIR sensors in battery-powered applications.

Features

  • 20 x 6.25 mm² RF shield form factor
  • User on-board LEDs indicating radar sensor status
  • Radar MMIC is configured in Autonomous mode
  • Form factor compatibility with Arduino MKR board

Benefits

  • 2 LEDs illustrating the sensor outputs
  • Radar MMIC is configured in Autonomous mode
  • Form factor compatibility with Arduino MKR board

Documents

Design resources