S2GO PRESSURE DPS368
Overview
Infineon’s Shield2Go boards offer a unique customer and evaluation experience – the boards are equipped with one DPS368 barometric pressure sensor and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT hardware platforms. All this enables the fastest evaluation and development of IoT system.
Summary of Features
- Package dimensions: 8-pin LGA, 2.0 x 2.5 x 1.1 mm3
- Operation range:Pressure: 300–1200 hPa
- Temperature: -40–85°C
- Precision: ± 0.002 hPa (or ±0.02 m)
- Rel. accuracy: ± 0.06 hPa (or ±0.5 m)
- Abs. accuracy: ± 1 hPa (or ±8 m)
- Temperature accuracy: ± 0.5°C
- Avg. current consumption: 1.7 µA
(pressure measurement) @1Hz
sampling rate, standby: 0.5 µA - Integrated FIFO
- Interface: I2C and SPI
(both with optional interrupt)
Potential Applications
- Smart watches & wearables (e.g. fitness tracking)
- Smart phone (e.g. navigation)
- Home appliances (e.g. air flow control)
- Drones (e.g. flight stability)
Tools & Software
Software and documentation - free download @ GitHub
Support


