OPTIGA TRUST M SLS32AIA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-40 °C to 105 °C, -25 °C to 85 °C
-
Applicationshealthcare, PLC’s and Drives, drones, industrial robotics, smart metering, crypto wallets, EV charging, server power, building automation, smart home, smart lighting, consumer
-
Asymmetric CryptographyTLS v1.2 PRF and HKDF up to SHA512, AES key up to 256, HMAC up to SHA512, RSA® up to 2048
-
CertificationsPSA level 3, Based on CC EAL 6+ (high) certified HW
-
CPU16-bit
-
InterfacesI2C (shielded connection)
-
NVM10 kByte
-
PackageUSON-10
-
Product DescriptionA high-end turnkey security controller optimized for connected devices. It provides flexible, high-performance, secured access to any major cloud provider for industrial and building automation, smart home and consumer applications.
-
Use Casessecured zero-touch provisioning, platform integrity protection, power management, data store protection, life-cycle management, key provisioning, secured updates, secured communication, mutual authentication
| Recommended | ||||
|
OPN
|
SLS32AIA010MKUSON10XTMB2 | SLS32AIA010MLUSON10XTMC1 | ||
| Product Status | active and preferred | active and preferred | ||
| Infineon Package | ||||
| Package Name | N/A | N/A | ||
| Packing Size | 4000 | 4000 | ||
| Packing Type | TAPE & REEL | TAPE & REEL | ||
| Moisture Level | 1 | 1 | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
|
Infineon stock last updated:
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Based on CC EAL 6+ (high) certified HW
- ECC NIST curves up to P-521
- ECC Brainpool r1 curves up to P-512
- RSA up to 2048
- AES up to 256, HMAC up to SHA-512
- TLS v1.2 PRF and HKDF up to SHA-512
- TRNG/DRNG, 4 monotonic counters
- Up to 10 kB user memory
- I2C interface-shielded connection
- Hibernate mode for 0 power consump.
- USON-10 package (3 x 3 mm)
- Temperature range: -40 to + 105°C
- Lifetime: 20 years for Industrial
- Config. device security monitor
- Protected updates
Benefits
- Easiest way to add security
- Works with any MCU/MPU
- Robust, future-proof security
- Easy integration
- NDA-free product documentation
- MIT-licensed public host software
Diagrams