Autonomous turn signal driver for 2-wheelers
On motorcycles, a mode of transportation growing in popularity, the turn signal plays a fundamental role: it shows traffic the direction a driver is turning. But space limitations on the handle bar and frequent use demand an autonomous turn signal driver for 2-wheelers be compact and robust. Further, global requirements dictate the flashing frequency and it must flash in double frequency when a lamp’s burned out.
Infineon’s dedicated PROFET TM Motorcycle solution fulfills all these requirements – and provides additional features for protective functions and diagnostics, such as rain capability. Use our application board for turn signals for your design to save both time and money.
Autonomous turn signal driver for 2-wheelers system diagram
System benefits
- Autonomous frequency generation
- Reduced current consumption
- Compact size fits in reduced board space
- Robust for short circuit, overtemperature and overcurrent
E-brochure
PROFET™ motorcycle - autonomous turn signal driver. Presentation of the BTS6110-1SJA, the new intelligent single channel high side switch which is specifically designed to drive indicator light bulbs in the harsh motorcycle environment.
E-learnings
eLearning:
TLE8080 - Power Interface Solution for Small Engines
eLearning:
Electromobility - Solutions for Small Electric Vehicles
eLearning:
eLearning:
Magnetic Position Sensors in Automotive & Industrial Applications
eLearning:
eLearning:
eLearning: