TO-leadless

600 V and 650 V CoolMOS™ C7 Gold superjunction MOSFET in TO-Leadless (G7) - the perfect balance of high-efficiency and ease of use

anchor

Overview

The combination of improved 650 V CoolMOS™ C7 and 600 V CoolMOS™ C7 superjunction (SJ) MOSFET technology plus the low parasitic inductance from both the package and 4-pin Kelvin source option, and the improved thermal performance of the TOLL package all add together to enable for the first time the possibility of using a surface mount (or SMD) solution in mid to high power factor correction circuits and resonant topologies such as LLC.

Key Features

  • Thermal improvement over D2PAK
  • World‘s lowest RDS(on)/package
  • Space reduction vs D2PAK and TO-220
  • MSL1 compliant, wave, and reflow
  • Visual inspection with grooved pins
  • Kelvin source option

Products

About

Thermal and current performances are better than those of D2PAK and similar to those of TO-220. Combined with a fast-switching CoolMOS™, this package provides distinct advantages in terms of converter density and reduced assembly costs. Kelvin source options permit accelerated commutation with reduced oscillations resulting in reduced EMI filter needs.

TO-leadless permits high-throughput automatic placement on the PCB - previously not achievable for this power class components. While the package, being leadless, offers minimized stray inductances, it also permits for optical inspection of the solder joint quality - improving the end-of-line yields.

  • Higher system efficiency by lower switching losses
  • Improved performance and power density

Benefits of TO-Leadless package:

  • Improved power density
  • High quality and ease of use
  • Improved manufacturing
  • Improved efficiency and ease of use
  • Can be used in higher current applications

Thermal and current performances are better than those of D2PAK and similar to those of TO-220. Combined with a fast-switching CoolMOS™, this package provides distinct advantages in terms of converter density and reduced assembly costs. Kelvin source options permit accelerated commutation with reduced oscillations resulting in reduced EMI filter needs.

TO-leadless permits high-throughput automatic placement on the PCB - previously not achievable for this power class components. While the package, being leadless, offers minimized stray inductances, it also permits for optical inspection of the solder joint quality - improving the end-of-line yields.

  • Higher system efficiency by lower switching losses
  • Improved performance and power density

Benefits of TO-Leadless package:

  • Improved power density
  • High quality and ease of use
  • Improved manufacturing
  • Improved efficiency and ease of use
  • Can be used in higher current applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community ", "labelEn" : "Ask the community " }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions ", "labelEn" : "View all discussions " } ] }