Increasing demands for higher power density, smaller size, more portability, and more flexible systems spur the SMPS industry to continuously design new generations of AC-DC power supplies. We support our customers to meet design and performance goals through a wide portfolio of power devices including synchronous rectification ICs.
Key Features
- DCM, CrCM/QR mode capable
- 200 V direct sensing
- Cycle-by-cycle MOT protection
- Low quiescent current
- Programmable MOT
Applications
Products
About
Infineon’s IR116XXS synchronous rectification (SR) controller family for SMPS meets the 2016 standards set forth by the U.S. DoE and EU CoC demanding higher efficiency from external power supplies. Together with Infineon’s best-in-class OptiMOS™ and StrongIRFET™, IR116XXS products provide a simple way to drive the MOSFETs and therefore improve efficiency by 1 to 3% depending on output loads.
IR116XXS are smart secondary side driver ICs designed to drive N-Channel power MOSFETs used as synchronous rectifiers in isolated flyback and resonant half-bridge converters. The IC can control one or more paralleled N-MOSFETs to emulate the behavior of Schottky diode rectifiers.
The Infineon IR116XXS synchronous rectification ICs support SMPS topologies up to 200 V, which is common in many consumer and industrial applications such as SMPS in servers, UPS, AC-DC adapters, LCD TVs, and telecom SMPS products.
Infineon’s IR116XXS synchronous rectification (SR) controller family for SMPS meets the 2016 standards set forth by the U.S. DoE and EU CoC demanding higher efficiency from external power supplies. Together with Infineon’s best-in-class OptiMOS™ and StrongIRFET™, IR116XXS products provide a simple way to drive the MOSFETs and therefore improve efficiency by 1 to 3% depending on output loads.
IR116XXS are smart secondary side driver ICs designed to drive N-Channel power MOSFETs used as synchronous rectifiers in isolated flyback and resonant half-bridge converters. The IC can control one or more paralleled N-MOSFETs to emulate the behavior of Schottky diode rectifiers.
The Infineon IR116XXS synchronous rectification ICs support SMPS topologies up to 200 V, which is common in many consumer and industrial applications such as SMPS in servers, UPS, AC-DC adapters, LCD TVs, and telecom SMPS products.