Active and preferred
RoHS Compliant
Lead-free

BAT15-02LRH

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAT15-02LRH
BAT15-02LRH
ea.

Product details

  • C @VR=0V
    0.2 pF
  • Configuration
    Single
  • IF max
    110 mA
  • VF max
    0.32 V
  • VF
    0.25 V
  • VR max
    4 V
OPN
BAT1502LRHE6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon RF Schottky Diode is a silicon low barrier N-type of device with an integrated guard ring on-chip for overvoltage protection. Its low barrier height, small forward voltage diode and low junction capacitance, make BAT 15 - 02 LRH a suitable choice for mixer and detector functions in applications whose frequencies are as high as 12 GHz.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }