- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
C @VR=0V0.56 pF
-
ConfigurationSingle
-
IF max100 mA
-
RF2.1 Ω
-
trr1550 ns
-
VR max150 V
|
OPN
|
BAR6402VH6327XTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Very low capacitance C = 0.23 pF (typical) at voltage VR = 0 V and frequencies f ≥ 1 GHz
- Very low forward resistance RF = 1.4 Ω (typical) at forward current IF = 5 mA and frequency f = 100 MHz
- Low inductance Ls = 0.6 nH (typical)
- Charge carrier lifetime τ = 75 ns (typical)
- Industry standard SC79 package (1.6 mm x 0.8 mm x 0.55 mm)
- Pb-free, RoHS compliant and halogen-free