- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
Commercial HVAC system
Semiconductors for commercial HVAC motor control systems
-
On this page
Overview
Economic growth and warmer temperatures are significant drivers for the growing electricity consumption worldwide. C-HVAC systems, serving power ranges from 3 kW to 75 kW, can keep temperatures comfortable, the humidity consistent, and the indoor air quality high. In this context, setting higher efficiency standards for cooling would contribute to cutting emissions and reducing costs.
Benefits
- Power ranges from 3 kW to 75 kW
- Comfortable temperatures
- Consistent humidity
- High indoor air quality
- Higher efficiency standards
- Reduced emissions
Block diagram
About
Our offering supports today’s trends in the commercial HVAC market, which are sustainability, the internet of things (IoT), and health and well-being.
Smart HVAC systems offer improved energy efficiency for more sustainability. This is because they use data to optimize their system performance by using predictive maintenance, smart scheduling, and automated adjustments for energy savings. Smart HVAC systems also integrate the IoT. We have components that ensure safe and secure connectivity between HVAC systems and smart homes, as well as personal devices. This makes it even easier to control and monitor systems remotely and in real time.
Health and well-being is also incredibly important. Smart C-HVAC systems improve this through accurate sensing and control. According to the weather, occupancy, humidity, or CO2 levels in a room, smart systems can make adjustments to improve air quality and increase comfort.
We offer optimal products for your C-HVAC specially designed for larger commercial and industrial buildings such as hospitals, hotels, factories, or multi-level offices.
The Econo module and Easy module families offer an optimally-suited portfolio of solutions for controlling the compressor motor, emphasizing the IGBT7 technology. For smaller capacities of the compressor or fan control, our Intelligent Power Modules (IPMs) and Easy modules offer suitable products.
Our broad EiceDRIVER™ portfolio scales from basic to advanced functionality. The EiceDRIVER™ compact isolated gate driver family now includes X3 Compact 1ED31xx family, with a Miller clamp or separate output function. The active Miller clamp function is highly recommended for SiC MOSFET 0 V turn off and up to 14 A output current.
For commercial heating, ventilation, and air conditioning, our 32-bit XMC™ industrial microcontrollers based on Arm® Cortex®-M, as well as the 32-bit AURIX™ microcontroller based on TriCore™ offer optimally-matched solutions. For Industry 4.0 connectivity, we offer OPTIGA™ Trust security solutions. In addition, our high-performance memories for embedded systems offer high flexibility regarding the required memory performance.
Our offering supports today’s trends in the commercial HVAC market, which are sustainability, the internet of things (IoT), and health and well-being.
Smart HVAC systems offer improved energy efficiency for more sustainability. This is because they use data to optimize their system performance by using predictive maintenance, smart scheduling, and automated adjustments for energy savings. Smart HVAC systems also integrate the IoT. We have components that ensure safe and secure connectivity between HVAC systems and smart homes, as well as personal devices. This makes it even easier to control and monitor systems remotely and in real time.
Health and well-being is also incredibly important. Smart C-HVAC systems improve this through accurate sensing and control. According to the weather, occupancy, humidity, or CO2 levels in a room, smart systems can make adjustments to improve air quality and increase comfort.
We offer optimal products for your C-HVAC specially designed for larger commercial and industrial buildings such as hospitals, hotels, factories, or multi-level offices.
The Econo module and Easy module families offer an optimally-suited portfolio of solutions for controlling the compressor motor, emphasizing the IGBT7 technology. For smaller capacities of the compressor or fan control, our Intelligent Power Modules (IPMs) and Easy modules offer suitable products.
Our broad EiceDRIVER™ portfolio scales from basic to advanced functionality. The EiceDRIVER™ compact isolated gate driver family now includes X3 Compact 1ED31xx family, with a Miller clamp or separate output function. The active Miller clamp function is highly recommended for SiC MOSFET 0 V turn off and up to 14 A output current.
For commercial heating, ventilation, and air conditioning, our 32-bit XMC™ industrial microcontrollers based on Arm® Cortex®-M, as well as the 32-bit AURIX™ microcontroller based on TriCore™ offer optimally-matched solutions. For Industry 4.0 connectivity, we offer OPTIGA™ Trust security solutions. In addition, our high-performance memories for embedded systems offer high flexibility regarding the required memory performance.