Active
RoHS Compliant
Lead-free

IR21844S

600 V half-bridge gate driver IC with shutdown and programmable deadtime
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    2
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    1.9 A
  • Output Current (Sink)
    2.3 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    270 ns
  • Turn On Propagation Delay
    680 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V
OPN
IR21844STRPBF IR21844SPBF
Product Status active not for new design
Infineon Package
Package Name N/A N/A
Packing Size 2500 1980
Packing Type TAPE & REEL TUBE
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1980
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V half bridge gate driver IC with typical 1.9 A source and 2.3 A sink currents in 14 Lead SOIC package for IGBTs and MOSFETs . Also available in 14 Lead PDIP, 8 Lead SOIC, and 8 Lead PDIP.For the new version with our SOI technology we recommend 2ED21844S06J , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3 V & 5 V input logic compatible
  • Matched prop. delay for both chan.
  • Logic & power ground +/- 5 V offset
  • Lower di/dt gate driver
  • Output source current capabi. 1.4 A
  • Output sink current capabi. 1.8 A

Diagrams

Circuit_Diagramm_IR21844
Circuit_Diagramm_IR21844
Circuit_Diagramm_IR21844 Circuit_Diagramm_IR21844 Circuit_Diagramm_IR21844

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }